(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

New Because Wiper

New Because Wiper

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of CL-506-000-0

  • Product Type 1
    Dry Wiper
  • Width(mm)
    180
  • Length(mm)
    1320
  • Product Type 2
    Body
  • Trusco Code
    330-8936
  • Mass(g)
    860
  • Feature 1
    Squeezing sponge can be operated with a lever without getting the hands wet.
  • Sponge Material
    Viscous Sponge
  • Handle Material
    Steel Pipe (Polypropylene Adhesive Film)
  • Shell Material
    Polypropylene
  • Use
    For cleaning office and store floors
  • Specifications
    Compatible replacement sponge: CL-808-600-0
  • Amount Of Content
    1 pc.
Part Number
CL-506-000-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,130.82

SPONGE WIPER 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Dry Wiper
  • Width(mm)
    180
  • Length(mm)
    1320
  • Product Type 2
    Body
  • Trusco Code
    330-8936
  • Mass(g)
    860
  • Feature 1
    Squeezing sponge can be operated with a lever without getting the hands wet.
  • Sponge Material
    Viscous Sponge
  • Handle Material
    Steel Pipe (Polypropylene Adhesive Film)
  • Shell Material
    Polypropylene
  • Use
    For cleaning office and store floors
  • Specifications
    Compatible replacement sponge: CL-808-600-0
  • Amount Of Content
    1 pc.

Specifications of CL-506-000-0

  • Product Type 1
    Dry Wiper
  • Width(mm)
    180
  • Length(mm)
    1320
  • Product Type 2
    Body
  • Trusco Code
    330-8936
  • Mass(g)
    860
  • Feature 1
    Squeezing sponge can be operated with a lever without getting the hands wet.
  • Sponge Material
    Viscous Sponge
  • Handle Material
    Steel Pipe (Polypropylene Adhesive Film)
  • Shell Material
    Polypropylene
  • Use
    For cleaning office and store floors
  • Specifications
    Compatible replacement sponge: CL-808-600-0
  • Amount Of Content
    1 pc.
Part Number
CL-506-000-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 1,130.82

SPONGE WIPER 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●The sponge can be squeezed by lever operation without getting hands wet.

Specification

●W x L(mm):180 x 1320
●SPQ(piece):10

Materials

●Handle: Steel Pipe Φ22.2(polypropylene adhesive coated)
●Head: Polypropylene(PP)
●Sponge: Viscose Sponge