(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL-939-101-0 |
CL-939-103-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 658.00 |
DRY WIPERS | 1 Piece(s) | 1 Day(s) | 400 | 402-2530 | 800 | 1 pc. | ||
฿ 676.00 |
DRY WIPERS | 1 Piece(s) | 1 Day(s) | 480 | 402-2556 | 900 | 1 pc. |
Part Number |
---|
CL-939-101-0 |
CL-939-103-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 658.00 |
DRY WIPERS | 1 Piece(s) | 1 Day(s) | 400 | 402-2530 | 800 | 1 pc. | ||
฿ 676.00 |
DRY WIPERS | 1 Piece(s) | 1 Day(s) | 480 | 402-2556 | 900 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?