(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL-412-033-0 |
CL-412-045-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,143.00 |
DECK BRUSHES | 1 Piece(s) | 10 Day(s) | 330 | 003-3740 | 1000 | 1 pc. | ||
฿ 1,400.00 |
DECK BRUSHES | 1 Piece(s) | 12 Day(s) | 450 | 355-6727 | 1300 | 1 pc. |
[Features]
· Combined deck brush and wastewater wiper.
· Easy to use wide type.
Part Number |
---|
CL-412-033-0 |
CL-412-045-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 1,143.00 |
DECK BRUSHES | 1 Piece(s) | 10 Day(s) | 330 | 003-3740 | 1000 | 1 pc. | ||
฿ 1,400.00 |
DECK BRUSHES | 1 Piece(s) | 12 Day(s) | 450 | 355-6727 | 1300 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?