(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hose Deck Brush

Hose Deck Brush

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CL-416-210-0

  • Product Type 1
    Deck Brush
  • Width(mm)
    180
  • Length(mm)
    1170
  • Product Type 2
    Body
  • Trusco Code
    356-0775
  • Mass(g)
    625
  • Feature 1
    Can be used to clean with efficiency, by ejecting water from the brush section, which can be attached to hoses. (Applicable hose: I.D. 15 mm x O.D. 20 mm)
  • Handle Material
    Steel (Vinyl Coating)
  • Shell Material
    Polypropylene (PP)
  • Hair Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
CL-416-210-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 811.74

DECK BRUSHES 1 Piece(s) 1 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Deck Brush
  • Width(mm)
    180
  • Length(mm)
    1170
  • Product Type 2
    Body
  • Trusco Code
    356-0775
  • Mass(g)
    625
  • Feature 1
    Can be used to clean with efficiency, by ejecting water from the brush section, which can be attached to hoses. (Applicable hose: I.D. 15 mm x O.D. 20 mm)
  • Handle Material
    Steel (Vinyl Coating)
  • Shell Material
    Polypropylene (PP)
  • Hair Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· By attaching a hose to the handle, cleaning can be performed while water is expelled from the brush, allowing for more efficient cleaning. (Compatible hoses: inner diameter 15 mm × outer diameter 20 mm)
[Applications]
· Cleaning of floor surfaces.

Specifications of CL-416-210-0

  • Product Type 1
    Deck Brush
  • Width(mm)
    180
  • Length(mm)
    1170
  • Product Type 2
    Body
  • Trusco Code
    356-0775
  • Mass(g)
    625
  • Feature 1
    Can be used to clean with efficiency, by ejecting water from the brush section, which can be attached to hoses. (Applicable hose: I.D. 15 mm x O.D. 20 mm)
  • Handle Material
    Steel (Vinyl Coating)
  • Shell Material
    Polypropylene (PP)
  • Hair Material
    Vinyl Chloride (PVC)
  • Amount Of Content
    1 pc.
Part Number
CL-416-210-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 811.74

DECK BRUSHES 1 Piece(s) 1 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●By setting the hose with the handle, cleaning can be done while releasing water from the brush section, and washing can be done efficiently.(compatible hose: inner diameter 15mm x outer diameter 20mm)

Specification

●W x L(mm):180 x 1170
●SPQ(piece):20

Materials

●Handle(vinyl coating)
●Instep: Polypropylene(PP)
●Hair: Vinyl Chloride(PVC)