(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
CL-419-218-0 |
CL-419-224-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 627.00 |
DECK BRUSHES | 1 Piece(s) | 12 Day(s) | 180 | 4904771307701 | 435-2025 | 530 | 1 pc. | ||
฿ 664.00 |
DECK BRUSHES | 1 Piece(s) | 12 Day(s) | 240 | 4904771289601 | 368-4822 | 700 | 1 pc. |
[Features]
· A wide type deck brush.
[Applications]
· For floor cleaning.
Part Number |
---|
CL-419-218-0 |
CL-419-224-0 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Width (mm) |
JAN Code | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 627.00 |
DECK BRUSHES | 1 Piece(s) | 12 Day(s) | 180 | 4904771307701 | 435-2025 | 530 | 1 pc. | ||
฿ 664.00 |
DECK BRUSHES | 1 Piece(s) | 12 Day(s) | 240 | 4904771289601 | 368-4822 | 700 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?