(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Deck Brush, Spare Width (mm) 173

Deck Brush, Spare Width (mm) 173

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CL-416-100-0

  • Product Type 1
    Deck Brush
  • Width(mm)
    173
  • Other
    Spare
  • Trusco Code
    297-2361
  • Mass(g)
    300
  • Feature 1
    Brush for removing contaminations on floors in entrance halls, garages, toilets, etc.
  • Handle Material
    Steel
  • Shell Material
    Tree
  • Hair Material
    Polyester (Recycled Resin)
  • Amount Of Content
    1 pc.
Part Number
CL-416-100-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 320.95

DECK BRUSHES 1 Piece(s) 40 Day(s) 1 pc.

Basic Specifications

  • Product Type 1
    Deck Brush
  • Width(mm)
    173
  • Other
    Spare
  • Trusco Code
    297-2361
  • Mass(g)
    300
  • Feature 1
    Brush for removing contaminations on floors in entrance halls, garages, toilets, etc.
  • Handle Material
    Steel
  • Shell Material
    Tree
  • Hair Material
    Polyester (Recycled Resin)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· This brush is designed to remove dirt and grime from floors in entryways, garages, bathrooms, etc.
[Applications]
· A spare deck brush.

Specifications of CL-416-100-0

  • Product Type 1
    Deck Brush
  • Width(mm)
    173
  • Other
    Spare
  • Trusco Code
    297-2361
  • Mass(g)
    300
  • Feature 1
    Brush for removing contaminations on floors in entrance halls, garages, toilets, etc.
  • Handle Material
    Steel
  • Shell Material
    Tree
  • Hair Material
    Polyester (Recycled Resin)
  • Amount Of Content
    1 pc.
Part Number
CL-416-100-0
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 320.95

DECK BRUSHES 1 Piece(s) 40 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1