(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type, Filter

Commercial Vacuum Cleaner, Dry Type, Shock Absorbent Type, Filter

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • From :
    ฿ 1,250.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TKC-1200F
TKC-1200FP
TKC-1200M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Name Trusco Code Mass
(g)
Amount Of Content

฿ 1,760.00

CLEANER OPTION PARTS 1 Pack(s)

10 Pieces Per Package

Same day Filter Bag (Includes Synthetic Fiber x 10 Sheets) 356-5734 500 1 Pack (10 pcs)

฿ 1,250.00

CLEANER OPTION PARTS 1 Pack(s)

10 Pieces Per Package

Same day Filter Bag (Includes Paper x 10 Sheets) 356-5742 480 1 Pack (10 pcs)

฿ 1,745.00

CLEANER OPTION PARTS 1 Piece(s) - 1 Day(s) Motor Protection Filter (5 Pieces) 356-5726 10 1 Pack (5 pcs)

Basic Specifications

Product Description

[Features]
A dry type shock-absorbing filter for the TKC-1200 commercial vacuum cleaner.
It has approx. twice the dust collection power of conventional paper bags.

Part Number
TKC-1200F
TKC-1200FP
TKC-1200M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Product Name Trusco Code Mass
(g)
Amount Of Content

฿ 1,760.00

CLEANER OPTION PARTS 1 Pack(s)

10 Pieces Per Package

Same day Filter Bag (Includes Synthetic Fiber x 10 Sheets) 356-5734 500 1 Pack (10 pcs)

฿ 1,250.00

CLEANER OPTION PARTS 1 Pack(s)

10 Pieces Per Package

Same day Filter Bag (Includes Paper x 10 Sheets) 356-5742 480 1 Pack (10 pcs)

฿ 1,745.00

CLEANER OPTION PARTS 1 Piece(s) - 1 Day(s) Motor Protection Filter (5 Pieces) 356-5726 10 1 Pack (5 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Although it is dry type, the price is reasonable price setting.
●A 1200 W full powerful motor but compact body is included.
●With a foot switch device that can be turned on and off with feet.
●Compared with traditional paper filter bag, synthetic fiber filter bag with around 2 times dust collection power is adopted.

Specification

●Compatible Model:TKC-1200
●SPQ(bag):1
●Shock absorption type
●Electricity Consumption: 1200W
●Power Supply: Single Phase 100V
●Pipe Inner Diameter: 28mm(nozzle side)
●Pipe Outer Diameter: 31.5mm(nozzle side)
●Power Cord Length: 9.5m