(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dry Type Commercial Vacuum Cleaner, Shock Absorption Type (Dust Collection Capacity 7 L), TKC-1200

Dry Type Commercial Vacuum Cleaner, Shock Absorption Type (Dust Collection Capacity 7 L), TKC-1200

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TKC-1200

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    24.0
  • Maximum air flow(m3/min)
    3.48
  • Noise value(dB)
    65
  • Dimension: Width(mm)
    308
  • Dimension: Depth(mm)
    351
  • Dimension: Height(mm)
    340
  • Trusco Code
    356-5670
  • Mass(g)
    5600
  • Features
    Dry type set at a reasonable price.
  • Pipe inner diameter
    31mm
  • Power Supply
    Single-Phase 100 V
  • Power Consumption
    1200W
  • Amount Of Content
    1 unit
Part Number
TKC-1200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,896.74

CLEANERS(DRY TYPE) 1 Piece(s) Same day 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    24.0
  • Maximum air flow(m3/min)
    3.48
  • Noise value(dB)
    65
  • Dimension: Width(mm)
    308
  • Dimension: Depth(mm)
    351
  • Dimension: Height(mm)
    340
  • Trusco Code
    356-5670
  • Mass(g)
    5600
  • Features
    Dry type set at a reasonable price.
  • Pipe inner diameter
    31mm
  • Power Supply
    Single-Phase 100 V
  • Power Consumption
    1200W
  • Amount Of Content
    1 unit

Product Description

[Features]
· Dry type set at a reasonable price.
· Has a powerful 1,200 W motor and a compact body.
· It has a foot switch device that can be turned on/off by foot.
· Compared with conventional paper filter bags, synthetic fiber filter bags boast about 2 times the dust collecting power.

Specifications of TKC-1200

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Dust collection capacity(L)
    7
  • Maximum Vacuum Pressure(kPa)
    24.0
  • Maximum air flow(m3/min)
    3.48
  • Noise value(dB)
    65
  • Dimension: Width(mm)
    308
  • Dimension: Depth(mm)
    351
  • Dimension: Height(mm)
    340
  • Trusco Code
    356-5670
  • Mass(g)
    5600
  • Features
    Dry type set at a reasonable price.
  • Pipe inner diameter
    31mm
  • Power Supply
    Single-Phase 100 V
  • Power Consumption
    1200W
  • Amount Of Content
    1 unit
Part Number
TKC-1200
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 10,896.74

CLEANERS(DRY TYPE) 1 Piece(s) Same day 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Although it is dry type, the price is reasonable price setting.
●A 1200 W full powerful motor but compact body is included.
●With a foot switch device that can be turned on and off with feet.
●Compared with traditional paper filter bag, synthetic fiber filter bag with around 2 times dust collection power is adopted.

Specification

●Dust Collection Capacity(L):7
●Max Vacuum Pressure(kPa):24.0
●Max Air Volume(m3/min):3.48
●Noise Level(dB):65
●W x D x H(mm):308 x 351 x 340
●SPQ(piece):1
●Shock absorption type
●Electricity Consumption: 1200W
●Power Supply: Single Phase 100V
●Pipe Inner Diameter: 28mm(nozzle side)
●Pipe Outer Diameter: 31.5mm(nozzle side)
●Power Cord Length: 9.5m

Warning

●Suction Pipe, please use a dedicated.