- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
High Power Cleaner for Dry/Wet / Stainless Steel Tank Type Dust Collection Capacity (L) 27
Specifications of AS-27
-
- Product Type
- Vacuum Cleaner
-
- Application
- For Both Dry and Wet Use
-
- Dust collection capacity(L)
- 27
-
- Mass(g)
- 11000
-
- Trusco Code
- 303-4411
-
- Features
- It operates very quietly (65 dB).
-
- Power Supply(V)
- Single-phase 100
-
- Power Consumption(W)
- 1000
-
- Water Absorption Volume(L)
- 20
-
- Maximum Vacuum Pressure(kPa)
- 20.0
-
- Maximum air flow(m3/min)
- 3.0
-
- Noise value(dB)
- 65
-
- Dimension: Width(mm)
- 413
-
- Dimension: Depth(mm)
- 413
-
- Dimension: Height(mm)
- 760
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 33,117.61
|
CLEANERS(DRY & WET TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Vacuum Cleaner
-
- Application
- For Both Dry and Wet Use
-
- Dust collection capacity(L)
- 27
-
- Mass(g)
- 11000
-
- Trusco Code
- 303-4411
-
- Features
- It operates very quietly (65 dB).
-
- Power Supply(V)
- Single-phase 100
-
- Power Consumption(W)
- 1000
-
- Water Absorption Volume(L)
- 20
-
- Maximum Vacuum Pressure(kPa)
- 20.0
-
- Maximum air flow(m3/min)
- 3.0
-
- Noise value(dB)
- 65
-
- Dimension: Width(mm)
- 413
-
- Dimension: Depth(mm)
- 413
-
- Dimension: Height(mm)
- 760
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· It operates very quietly (65 dB).
· Uses a stainless steel tank.
[Applications]
· For cutting and recovery of cutting fluid during metal machining.
Specifications of AS-27
-
- Product Type
- Vacuum Cleaner
-
- Application
- For Both Dry and Wet Use
-
- Dust collection capacity(L)
- 27
-
- Mass(g)
- 11000
-
- Trusco Code
- 303-4411
-
- Features
- It operates very quietly (65 dB).
-
- Power Supply(V)
- Single-phase 100
-
- Power Consumption(W)
- 1000
-
- Water Absorption Volume(L)
- 20
-
- Maximum Vacuum Pressure(kPa)
- 20.0
-
- Maximum air flow(m3/min)
- 3.0
-
- Noise value(dB)
- 65
-
- Dimension: Width(mm)
- 413
-
- Dimension: Depth(mm)
- 413
-
- Dimension: Height(mm)
- 760
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 33,117.61
|
CLEANERS(DRY & WET TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?