(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Air High Power Cleaner for Dry/Wet Dust collection capacity 9 L

Air High Power Cleaner for Dry/Wet Dust collection capacity 9 L

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of A-250

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    9
  • Water Suction Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    15.0
  • Maximum Airflow(m3/min)
    1.5
  • Noise Value(dB)
    78
  • Dimension: Width(mm)
    315
  • Dimension: Depth(mm)
    315
  • Dimension: Height(mm)
    500
  • Trusco Code
    518-9896
  • Mass(g)
    7500
  • Features
    It can also be placed on any pail you have available.
  • Usage Air Quantity(L/min)
    800
  • Usage Air Pressure(kg/cm2)
    5
  • Accessories
    Attachment (aluminum), hose, and intake for 32 min
  • Amount Of Content
    1 unit
Part Number
A-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,076.04

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    9
  • Water Suction Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    15.0
  • Maximum Airflow(m3/min)
    1.5
  • Noise Value(dB)
    78
  • Dimension: Width(mm)
    315
  • Dimension: Depth(mm)
    315
  • Dimension: Height(mm)
    500
  • Trusco Code
    518-9896
  • Mass(g)
    7500
  • Features
    It can also be placed on any pail you have available.
  • Usage Air Quantity(L/min)
    800
  • Usage Air Pressure(kg/cm2)
    5
  • Accessories
    Attachment (aluminum), hose, and intake for 32 min
  • Amount Of Content
    1 unit

Product Description

Wet and dry vacuum cleaner (for pail cans) that can be used for small cleaning around machinery.
[Features]
・ Lightweight and compact bestseller.
・ Wet and dry selection switching type, air type with pail specifications
・ Also absorb water and oil (chips mixed with oil)
・ It can also be used by placing it on your pail can
・ Equipped with a highly economical cloth filter as standard equipment
[Applications]
・ Air type using compressed air
・ Recovery of cutting chips and cutting oil

Specifications of A-250

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Type
    Pail Type
  • Dust Collection Capacity(L)
    9
  • Water Suction Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    15.0
  • Maximum Airflow(m3/min)
    1.5
  • Noise Value(dB)
    78
  • Dimension: Width(mm)
    315
  • Dimension: Depth(mm)
    315
  • Dimension: Height(mm)
    500
  • Trusco Code
    518-9896
  • Mass(g)
    7500
  • Features
    It can also be placed on any pail you have available.
  • Usage Air Quantity(L/min)
    800
  • Usage Air Pressure(kg/cm2)
    5
  • Accessories
    Attachment (aluminum), hose, and intake for 32 min
  • Amount Of Content
    1 unit
Part Number
A-250
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 24,076.04

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1