(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
JX-3030100V |
JX-4030-100V |
JX-4530-100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Maximum Vacuum Pressure (kPa) |
Maximum Airflow (m3/min) |
Noise Value (dB) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Trusco Code | Mass (g) |
Tank Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,121.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 15 | 11 | 29.4 | 2.9 | 77 | 400 | 500 | 790 | 303-5751 | 18000 | Transparent Resin | 1 unit | ||
฿ 91,377.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 25 | 23 | 30.4 | 3.0 | 72 | 465 | 560 | 890 | 303-5778 | 24000 | Transparent Resin | 1 unit | ||
฿ 98,161.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 40 | 40 | 31.4 | 3.2 | 72 | 465 | 560 | 890 | 303-5794 | 26000 | Stainless Steel | 1 unit |
[Features]
· The use of a plastic filter makes it ideal for suctioning fine dust.
· The tank-free structure makes it easy to dispose of collected materials.
[Application]
· Ideal for a wide range of cleaning works from powder to liquid.
Part Number |
---|
JX-3030100V |
JX-4030-100V |
JX-4530-100V |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Dust Collection Capacity (L) |
Water Suction Capacity (L) |
Maximum Vacuum Pressure (kPa) |
Maximum Airflow (m3/min) |
Noise Value (dB) |
Dimension: Width (mm) |
Dimension: Depth (mm) |
Dimension: Height (mm) |
Trusco Code | Mass (g) |
Tank Material | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 65,121.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 15 | 11 | 29.4 | 2.9 | 77 | 400 | 500 | 790 | 303-5751 | 18000 | Transparent Resin | 1 unit | ||
฿ 91,377.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 25 | 23 | 30.4 | 3.0 | 72 | 465 | 560 | 890 | 303-5778 | 24000 | Transparent Resin | 1 unit | ||
฿ 98,161.00 |
CLEANERS(DRY & WET TYPE) | 1 Piece(s) | 40 Day(s) | 40 | 40 | 31.4 | 3.2 | 72 | 465 | 560 | 890 | 303-5794 | 26000 | Stainless Steel | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?