(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaner for Clean Room (Dry)

Vacuum Cleaner for Clean Room (Dry)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SCV-110DP

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Special Uses
    For Clean Rooms
  • Power Consumption(W)
    1150
  • Dust Collection Capacity(L)
    12
  • Trusco Code
    381-2898
  • Mass(g)
    14500
  • Features
    Vacuum cleaner compatible for cleanroom use, and can suck up a large amount of fine dust.
  • Specifications
    ULPA filter + micro dust compatible filter
  • Power
    Single-Phase 100 V
  • Maximum Vacuum Pressure(kpa)
    22
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.5
  • Noise Value(dB)
    70
  • Dimension Width(mm)
    340
  • Dimension Depth(mm)
    366
  • Dimension Height(mm)
    697
  • Amount Of Content
    1 unit
Part Number
SCV-110DP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 110,016.00

฿ 94,888.80

CLEANERS FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Special Uses
    For Clean Rooms
  • Power Consumption(W)
    1150
  • Dust Collection Capacity(L)
    12
  • Trusco Code
    381-2898
  • Mass(g)
    14500
  • Features
    Vacuum cleaner compatible for cleanroom use, and can suck up a large amount of fine dust.
  • Specifications
    ULPA filter + micro dust compatible filter
  • Power
    Single-Phase 100 V
  • Maximum Vacuum Pressure(kpa)
    22
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.5
  • Noise Value(dB)
    70
  • Dimension Width(mm)
    340
  • Dimension Depth(mm)
    366
  • Dimension Height(mm)
    697
  • Amount Of Content
    1 unit

Product Description

This vacuum cleaner is both clean-room compatible and capable of vacuuming in large volumes of fine dust.

Specifications of SCV-110DP

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Special Uses
    For Clean Rooms
  • Power Consumption(W)
    1150
  • Dust Collection Capacity(L)
    12
  • Trusco Code
    381-2898
  • Mass(g)
    14500
  • Features
    Vacuum cleaner compatible for cleanroom use, and can suck up a large amount of fine dust.
  • Specifications
    ULPA filter + micro dust compatible filter
  • Power
    Single-Phase 100 V
  • Maximum Vacuum Pressure(kpa)
    22
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.5
  • Noise Value(dB)
    70
  • Dimension Width(mm)
    340
  • Dimension Depth(mm)
    366
  • Dimension Height(mm)
    697
  • Amount Of Content
    1 unit
Part Number
SCV-110DP SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 110,016.00

฿ 94,888.80

CLEANERS FOR CLEAN ROOM 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1