(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Single-Phase 100 V

Multipurpose Sui Clean, for Both Dry and Wet Applications, Large Capacity Type Power Supply: Single-Phase 100 V

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SV-S1501EG

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Detailing Type
    Power Supply: Single-Phase 100 V
  • Power Consumption(W)
    1400
  • Dust Collection Capacity(L)
    40
  • Trusco Code
    333-7189
  • Mass(g)
    54000
  • Features
    A versatile model that sucks in oil, liquids, sludge, and dust without a filter. With a suction inlet of 50 mm in diameter, even large trash is easily sucked in.
  • Specifications
    Manual Dust Remover Included
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    35
  • Maximum Vacuum Pressure(kpa)
    17.0
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    4.6
  • Noise Value(dB)
    73
  • Dimension Width(mm)
    640
  • Dimension Depth(mm)
    780
  • Dimension Height(mm)
    1020
  • Amount Of Content
    1 unit
Part Number
SV-S1501EG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 141,740.00

฿ 115,064.53

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Detailing Type
    Power Supply: Single-Phase 100 V
  • Power Consumption(W)
    1400
  • Dust Collection Capacity(L)
    40
  • Trusco Code
    333-7189
  • Mass(g)
    54000
  • Features
    A versatile model that sucks in oil, liquids, sludge, and dust without a filter. With a suction inlet of 50 mm in diameter, even large trash is easily sucked in.
  • Specifications
    Manual Dust Remover Included
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    35
  • Maximum Vacuum Pressure(kpa)
    17.0
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    4.6
  • Noise Value(dB)
    73
  • Dimension Width(mm)
    640
  • Dimension Depth(mm)
    780
  • Dimension Height(mm)
    1020
  • Amount Of Content
    1 unit

Product Description

The versatile design supports vacuuming up of oils, liquids, sludge and dust, etc. without the use of a filter. Easily vacuums up large waste with a 50-mm diameter suction port.

Specifications of SV-S1501EG

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Detailing Type
    Power Supply: Single-Phase 100 V
  • Power Consumption(W)
    1400
  • Dust Collection Capacity(L)
    40
  • Trusco Code
    333-7189
  • Mass(g)
    54000
  • Features
    A versatile model that sucks in oil, liquids, sludge, and dust without a filter. With a suction inlet of 50 mm in diameter, even large trash is easily sucked in.
  • Specifications
    Manual Dust Remover Included
  • Power
    Single-Phase 100 V
  • Water Suction Capacity(L)
    35
  • Maximum Vacuum Pressure(kpa)
    17.0
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    4.6
  • Noise Value(dB)
    73
  • Dimension Width(mm)
    640
  • Dimension Depth(mm)
    780
  • Dimension Height(mm)
    1020
  • Amount Of Content
    1 unit
Part Number
SV-S1501EG SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 141,740.00

฿ 115,064.53

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1