(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multi-Purpose G Clean Vacuum Cleaner (Both Wet and Dry) with Drain Hose

Multi-Purpose G Clean Vacuum Cleaner (Both Wet and Dry) with Drain Hose

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SGV-110ALN

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    44
  • Trusco Code
    294-6637
  • Mass(g)
    22000
  • Features
    This is a standard equipment convenient for water and oil.
  • Water Suction Capacity(L)
    37
  • Maximum Vacuum Pressure(kpa)
    30
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.6
  • Noise Value(dB)
    75
  • Dimension Width(mm)
    474
  • Dimension Depth(mm)
    600
  • Dimension Height(mm)
    963
  • Amount Of Content
    1 unit
Part Number
SGV-110ALN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 86,025.00

฿ 74,196.56

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    44
  • Trusco Code
    294-6637
  • Mass(g)
    22000
  • Features
    This is a standard equipment convenient for water and oil.
  • Water Suction Capacity(L)
    37
  • Maximum Vacuum Pressure(kpa)
    30
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.6
  • Noise Value(dB)
    75
  • Dimension Width(mm)
    474
  • Dimension Depth(mm)
    600
  • Dimension Height(mm)
    963
  • Amount Of Content
    1 unit

Product Description

Comes with a drainage hose convenient for discharging water and oil as standard equipment.

Specifications of SGV-110ALN

  • Product Model
    Vacuum Cleaners
  • Use
    For both Wet and Dry
  • Dust Collection Capacity(L)
    44
  • Trusco Code
    294-6637
  • Mass(g)
    22000
  • Features
    This is a standard equipment convenient for water and oil.
  • Water Suction Capacity(L)
    37
  • Maximum Vacuum Pressure(kpa)
    30
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.6
  • Noise Value(dB)
    75
  • Dimension Width(mm)
    474
  • Dimension Depth(mm)
    600
  • Dimension Height(mm)
    963
  • Amount Of Content
    1 unit
Part Number
SGV-110ALN SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 86,025.00

฿ 74,196.56

CLEANERS(DRY & WET TYPE) 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1