(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Vacuum Cleaner for Dust Related Work (Dry Type/Equipment with Built-in Automatic Dust Collection)

Vacuum Cleaner for Dust Related Work (Dry Type/Equipment with Built-in Automatic Dust Collection)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SOV-S110P

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Dust Type
  • Power Consumption(W)
    1100
  • Dust Collection Capacity(L)
    16
  • Trusco Code
    275-5271
  • Mass(g)
    16000
  • Features
    Dry type, dedicated for collecting powder waste. Collects almost 100% of the powder particles up to 2 micrometers. Possesses a special filter that is excellent in preventing the powder from blowing.
  • Specifications
    Equipped with Automatic Dust Removal Device
  • Power
    Single-Phase 100 V
  • Maximum Vacuum Pressure(kpa)
    30
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.3
  • Noise Value(dB)
    72
  • Dimension Width(mm)
    430
  • Dimension Depth(mm)
    493
  • Dimension Height(mm)
    645
  • Amount Of Content
    1 unit
Part Number
SOV-S110P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 72,219.00

฿ 43,894.71

DUST CLEANERS(DRY TYPE) 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Dust Type
  • Power Consumption(W)
    1100
  • Dust Collection Capacity(L)
    16
  • Trusco Code
    275-5271
  • Mass(g)
    16000
  • Features
    Dry type, dedicated for collecting powder waste. Collects almost 100% of the powder particles up to 2 micrometers. Possesses a special filter that is excellent in preventing the powder from blowing.
  • Specifications
    Equipped with Automatic Dust Removal Device
  • Power
    Single-Phase 100 V
  • Maximum Vacuum Pressure(kpa)
    30
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.3
  • Noise Value(dB)
    72
  • Dimension Width(mm)
    430
  • Dimension Depth(mm)
    493
  • Dimension Height(mm)
    645
  • Amount Of Content
    1 unit

Product Description

Dry-type specially designed for use with powders, employing a special powder filter with excellent dust separation which collects powders as small as 2 microns almost completely.

Specifications of SOV-S110P

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Dust Type
  • Power Consumption(W)
    1100
  • Dust Collection Capacity(L)
    16
  • Trusco Code
    275-5271
  • Mass(g)
    16000
  • Features
    Dry type, dedicated for collecting powder waste. Collects almost 100% of the powder particles up to 2 micrometers. Possesses a special filter that is excellent in preventing the powder from blowing.
  • Specifications
    Equipped with Automatic Dust Removal Device
  • Power
    Single-Phase 100 V
  • Maximum Vacuum Pressure(kpa)
    30
  • Maximum Airflow (50 Hz / 60 Hz)(m3/min)
    2.3
  • Noise Value(dB)
    72
  • Dimension Width(mm)
    430
  • Dimension Depth(mm)
    493
  • Dimension Height(mm)
    645
  • Amount Of Content
    1 unit
Part Number
SOV-S110P SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 72,219.00

฿ 43,894.71

DUST CLEANERS(DRY TYPE) 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1