(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Vacuum Cleaner Compatible with Dust, Dry Type, Compatible with Hazard Dust Dust collection capacity (L) 15

Industrial Vacuum Cleaner Compatible with Dust, Dry Type, Compatible with Hazard Dust Dust collection capacity (L) 15

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GD930S2-HEPA

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Dust Type
  • Dust Collection Capacity(L)
    15
  • Maximum Vacuum Pressure(kPa)
    23
  • Maximum Airflow(m3/min)
    3.5
  • Noise Value(dB)
    56
  • Dimension / Width(mm)
    385
  • Dimension / Depth(mm)
    445
  • Dimension / Height(mm)
    325
  • Trusco Code
    305-7275
  • Mass(g)
    7500
  • Features
    This is a cleaner for collection hazardous dust (dangerous dust).
  • Pipe Inner Diameter
    29 mm (taper)
  • Power
    Single-Phase 100 V
  • Power Consumption
    1000
  • Amount Of Content
    1 unit
Part Number
GD930S2-HEPA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 67,617.00

฿ 64,384.91

DUST CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Dust Type
  • Dust Collection Capacity(L)
    15
  • Maximum Vacuum Pressure(kPa)
    23
  • Maximum Airflow(m3/min)
    3.5
  • Noise Value(dB)
    56
  • Dimension / Width(mm)
    385
  • Dimension / Depth(mm)
    445
  • Dimension / Height(mm)
    325
  • Trusco Code
    305-7275
  • Mass(g)
    7500
  • Features
    This is a cleaner for collection hazardous dust (dangerous dust).
  • Pipe Inner Diameter
    29 mm (taper)
  • Power
    Single-Phase 100 V
  • Power Consumption
    1000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Designed for collecting hazardous dust.
· With air-flow switching feature for cleaning material surfaces on which suction tends to be tight.
[Applications]
· Cleaner designed for use with asbestos and paint powder, etc.

Specifications of GD930S2-HEPA

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Type
    Dust Type
  • Dust Collection Capacity(L)
    15
  • Maximum Vacuum Pressure(kPa)
    23
  • Maximum Airflow(m3/min)
    3.5
  • Noise Value(dB)
    56
  • Dimension / Width(mm)
    385
  • Dimension / Depth(mm)
    445
  • Dimension / Height(mm)
    325
  • Trusco Code
    305-7275
  • Mass(g)
    7500
  • Features
    This is a cleaner for collection hazardous dust (dangerous dust).
  • Pipe Inner Diameter
    29 mm (taper)
  • Power
    Single-Phase 100 V
  • Power Consumption
    1000
  • Amount Of Content
    1 unit
Part Number
GD930S2-HEPA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 67,617.00

฿ 64,384.91

DUST CLEANERS(DRY TYPE) 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1