- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Commercial Vacuum Cleaner, Dry Type, Vacuum Cleaner Dust collection capacity (L) 10
Specifications of VP300
-
- Product Model
- Vacuum Cleaners
-
- Use
- Dry
-
- Dust Collection Capacity(L)
- 10
-
- Maximum Vacuum Pressure(kPa)
- 19.0
-
- Maximum Airflow(m3/min)
- 2.1
-
- Noise Value(dB)
- 52
-
- Dimension / Width(mm)
- 340
-
- Dimension / Depth(mm)
- 395
-
- Dimension / Height(mm)
- 390
-
- Trusco Code
- 393-4781
-
- Mass(g)
- 5200
-
- Features
- Lightweight, compact, low-noise, and rugged.
-
- Specifications
- 15.5 m Power Cord
-
- Pipe Inner Diameter
- 29 mm (taper)
-
- Power
- Single-Phase 100 V
-
- Power Consumption
- 900
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,699.94
|
CLEANERS(DRY TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Basic Specifications
-
- Product Model
- Vacuum Cleaners
-
- Use
- Dry
-
- Dust Collection Capacity(L)
- 10
-
- Maximum Vacuum Pressure(kPa)
- 19.0
-
- Maximum Airflow(m3/min)
- 2.1
-
- Noise Value(dB)
- 52
-
- Dimension / Width(mm)
- 340
-
- Dimension / Depth(mm)
- 395
-
- Dimension / Height(mm)
- 390
-
- Trusco Code
- 393-4781
-
- Mass(g)
- 5200
-
- Features
- Lightweight, compact, low-noise, and rugged.
-
- Specifications
- 15.5 m Power Cord
-
- Pipe Inner Diameter
- 29 mm (taper)
-
- Power
- Single-Phase 100 V
-
- Power Consumption
- 900
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Lightweight, compact, quiet and sturdy.
· Eco model with power consumption of 900 W.
· A 15‑m power cord allows you to clean over a wide working area.
Specifications of VP300
-
- Product Model
- Vacuum Cleaners
-
- Use
- Dry
-
- Dust Collection Capacity(L)
- 10
-
- Maximum Vacuum Pressure(kPa)
- 19.0
-
- Maximum Airflow(m3/min)
- 2.1
-
- Noise Value(dB)
- 52
-
- Dimension / Width(mm)
- 340
-
- Dimension / Depth(mm)
- 395
-
- Dimension / Height(mm)
- 390
-
- Trusco Code
- 393-4781
-
- Mass(g)
- 5200
-
- Features
- Lightweight, compact, low-noise, and rugged.
-
- Specifications
- 15.5 m Power Cord
-
- Pipe Inner Diameter
- 29 mm (taper)
-
- Power
- Single-Phase 100 V
-
- Power Consumption
- 900
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 14,699.94
|
CLEANERS(DRY TYPE)
|
1 Piece(s)
|
|
10 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?