(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Vacuum Cleaner Dry Reinforced Plastic Body Dust collection capacity (L) 10

Vacuum Cleaner Dry Reinforced Plastic Body Dust collection capacity (L) 10

You can add up to 6 items to the comparison list.
  • Sale
  • Until 30/06/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of VP300HEPA

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    22
  • Maximum Airflow(m3/min)
    1.8
  • Noise Value(dB)
    50
  • Dimension / Width(mm)
    340
  • Dimension / Depth(mm)
    395
  • Dimension / Height(mm)
    390
  • Trusco Code
    423-3565
  • Mass(g)
    5300
  • Features
    The equipped HEPA filter keeps fine particle dust that is drawn in from being discharged.
  • Pipe Inner Diameter
    29 mm (taper)
  • Power
    Single-Phase 100 V
  • Power Consumption
    1200
  • Power Cord
    15.5m
  • Amount Of Content
    1 unit
Part Number
VP300HEPA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,932.00

฿ 20,177.44

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 1 unit

Basic Specifications

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    22
  • Maximum Airflow(m3/min)
    1.8
  • Noise Value(dB)
    50
  • Dimension / Width(mm)
    340
  • Dimension / Depth(mm)
    395
  • Dimension / Height(mm)
    390
  • Trusco Code
    423-3565
  • Mass(g)
    5300
  • Features
    The equipped HEPA filter keeps fine particle dust that is drawn in from being discharged.
  • Pipe Inner Diameter
    29 mm (taper)
  • Power
    Single-Phase 100 V
  • Power Consumption
    1200
  • Power Cord
    15.5m
  • Amount Of Content
    1 unit

Product Description

A basic type that can withstand daily cleaning work.
[Features]
·Lightweight, easy to operate and sturdy. Ergonomic design
·Quiet noise level of 50 dB(A), ideal for cleaning sound-sensitive areas such as offices, hotels and hospitals during the day
·Equipped with a powerful 1200W fan unit for the HEPA filter specification
·Demonstrates its power in the field where a high-level sanitary environment is required.

Specifications of VP300HEPA

  • Product Model
    Vacuum Cleaners
  • Use
    Dry
  • Dust Collection Capacity(L)
    10
  • Maximum Vacuum Pressure(kPa)
    22
  • Maximum Airflow(m3/min)
    1.8
  • Noise Value(dB)
    50
  • Dimension / Width(mm)
    340
  • Dimension / Depth(mm)
    395
  • Dimension / Height(mm)
    390
  • Trusco Code
    423-3565
  • Mass(g)
    5300
  • Features
    The equipped HEPA filter keeps fine particle dust that is drawn in from being discharged.
  • Pipe Inner Diameter
    29 mm (taper)
  • Power
    Single-Phase 100 V
  • Power Consumption
    1200
  • Power Cord
    15.5m
  • Amount Of Content
    1 unit
Part Number
VP300HEPA SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 21,932.00

฿ 20,177.44

CLEANERS(DRY TYPE) 1 Piece(s) 12 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Three stage filtration of HEPA + main filter + motor protection filter.
●Silent design of noise level(BS5415) 50±2dB(A).
●Strong and light due to reinforced plastic body.

Specification

●Dust Collection Capacity(L):10
●Max Vacuum Pressure(kPa):22
●Max Air Volume(m3/min):1.8
●Noise Level(dB):50
●W x D x H(mm):340 x 395 x 390
●SPQ(piece):1
●Electricity Consumption: 1200W
●Power Supply: Single Phase 100V
●Pipe Inner Diameter: 29mm(taper)
●Power Cord Length: 15m
●HEPA filter area 2600 cm2