- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Drain Cleaning Machine for Pipe, Manual Type DH150
Specifications of DH150
-
- Product Type
- Vacuum Cleaner
-
- Special Purpose
- For Drainpipe
-
- Cleaning Capacity: Pipe Diameter(mm)
- 20~100
-
- Trusco Code
- 252-8479
-
- Mass(g)
- 10200
-
- Features
- This stationary type offers a stable working condition.
-
- Application
- Clearing clogging from toilets, bathrooms, washrooms, kitchens of restaurant/cafes, horizontal pipes, etc.
-
- Included wire(mm×m)
- 10x15.5
-
- Power
- Manual
-
- Cleaning Capacity: Distance(m)
- 20
-
- Dimension: Width(mm)
- 290
-
- Dimension: Depth(mm)
- 510
-
- Dimension: Height(mm)
- 330
-
- Ordering Unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 31,235.42
฿ 28,161.85
|
DRAIN PIPE CLEANERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Vacuum Cleaner
-
- Special Purpose
- For Drainpipe
-
- Cleaning Capacity: Pipe Diameter(mm)
- 20~100
-
- Trusco Code
- 252-8479
-
- Mass(g)
- 10200
-
- Features
- This stationary type offers a stable working condition.
-
- Application
- Clearing clogging from toilets, bathrooms, washrooms, kitchens of restaurant/cafes, horizontal pipes, etc.
-
- Included wire(mm×m)
- 10x15.5
-
- Power
- Manual
-
- Cleaning Capacity: Distance(m)
- 20
-
- Dimension: Width(mm)
- 290
-
- Dimension: Depth(mm)
- 510
-
- Dimension: Height(mm)
- 330
-
- Ordering Unit
- 1 unit
Product Description
[Features]
・ Stable work is possible with a free-standing type with 4 legs
・ Single-action head replacement for quick and reliable
[Applications]
・ For removing clogging in toilets, bathrooms, washrooms, kitchens such as restaurants and coffee shops, and horizontal pipes
Specifications of DH150
-
- Product Type
- Vacuum Cleaner
-
- Special Purpose
- For Drainpipe
-
- Cleaning Capacity: Pipe Diameter(mm)
- 20~100
-
- Trusco Code
- 252-8479
-
- Mass(g)
- 10200
-
- Features
- This stationary type offers a stable working condition.
-
- Application
- Clearing clogging from toilets, bathrooms, washrooms, kitchens of restaurant/cafes, horizontal pipes, etc.
-
- Included wire(mm×m)
- 10x15.5
-
- Power
- Manual
-
- Cleaning Capacity: Distance(m)
- 20
-
- Dimension: Width(mm)
- 290
-
- Dimension: Depth(mm)
- 510
-
- Dimension: Height(mm)
- 330
-
- Ordering Unit
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Ordering Unit |
|
฿ 31,235.42
฿ 28,161.85
|
DRAIN PIPE CLEANERS
|
1 Piece(s)
|
|
1 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With stationary type, stable operation is possible.
●Replacement of the head is possible.Usage
●For removing clogging of toilets, bathrooms, washrooms, kitchens such as restaurans/ coffee shops, side pulling pipes.Specification
●Capacity of cleaning Pipe Diameter(mm):20 to 100
●Capacity of cleaning Distance(m):20
●Attached Wire(mm x m):10 x 15.2
●SPQ(piece):1
●Power: Manual
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?