(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Drain Cleaning Machine for Pipe, Manual Type DH75B

Drain Cleaning Machine for Pipe, Manual Type DH75B

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of DH75B

  • Product Type
    Vacuum Cleaner
  • Special Purpose
    For Drainpipe
  • Cleaning Capacity: Pipe Diameter(mm)
    20~75
  • Trusco Code
    144-1647
  • Mass(g)
    2.6
  • Features
    Easy to operate.
  • Application
    Clearing clogging from toilets, bathrooms, washrooms, etc.
  • Included wire(mm×m)
    8x7.7
  • Power
    Manual
  • Cleaning Capacity: Distance(m)
    7.5
  • Dimension: Width(mm)
    206
  • Dimension: Depth(mm)
    206
  • Dimension: Height(mm)
    330
  • Ordering Unit
    1 unit
Part Number
DH75B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 8,216.13

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Special Purpose
    For Drainpipe
  • Cleaning Capacity: Pipe Diameter(mm)
    20~75
  • Trusco Code
    144-1647
  • Mass(g)
    2.6
  • Features
    Easy to operate.
  • Application
    Clearing clogging from toilets, bathrooms, washrooms, etc.
  • Included wire(mm×m)
    8x7.7
  • Power
    Manual
  • Cleaning Capacity: Distance(m)
    7.5
  • Dimension: Width(mm)
    206
  • Dimension: Depth(mm)
    206
  • Dimension: Height(mm)
    330
  • Ordering Unit
    1 unit

Product Description

[Features]
· Easy to operate.
· A handy type geared towards use in general household applications.
· High-quality wire passes smoothly through even curved piping.
[Applications]
· For clearing clogs from toilets, bathrooms, washrooms, etc.

Specifications of DH75B

  • Product Type
    Vacuum Cleaner
  • Special Purpose
    For Drainpipe
  • Cleaning Capacity: Pipe Diameter(mm)
    20~75
  • Trusco Code
    144-1647
  • Mass(g)
    2.6
  • Features
    Easy to operate.
  • Application
    Clearing clogging from toilets, bathrooms, washrooms, etc.
  • Included wire(mm×m)
    8x7.7
  • Power
    Manual
  • Cleaning Capacity: Distance(m)
    7.5
  • Dimension: Width(mm)
    206
  • Dimension: Depth(mm)
    206
  • Dimension: Height(mm)
    330
  • Ordering Unit
    1 unit
Part Number
DH75B
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Ordering Unit

฿ 8,216.13

DRAIN PIPE CLEANERS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1