- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Industrial Vacuum Cleaner Dry Type Clean Job Dust Collection Capacity (L) 5.5
Specifications of JV-5N
-
- Product Type
- Vacuum Cleaner
-
- Application
- Dry Type
-
- Dust collection capacity(L)
- 5.5
-
- Maximum Vacuum Pressure(kpa)
- 17.2
-
- Maximum air flow(m3/min)
- 2.2
-
- Noise value(dB)
- 62
-
- Width(mm)
- 305
-
- Depth(mm)
- 345
-
- Height(mm)
- 395
-
- Filter Shape
- Paper Pack
-
- Trusco Code
- 244-6766
-
- Mass(g)
- 6500
-
- Pipe inner diameter(mm)
- 35
-
- Power Supply
- Single-Phase 100 V
-
- Power Consumption(W)
- 1050
-
- Features
- Can throw away trash without getting hands dirty.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 31,415.00
฿ 23,504.70
|
CLEANERS(DRY TYPE)
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Vacuum Cleaner
-
- Application
- Dry Type
-
- Dust collection capacity(L)
- 5.5
-
- Maximum Vacuum Pressure(kpa)
- 17.2
-
- Maximum air flow(m3/min)
- 2.2
-
- Noise value(dB)
- 62
-
- Width(mm)
- 305
-
- Depth(mm)
- 345
-
- Height(mm)
- 395
-
- Filter Shape
- Paper Pack
-
- Trusco Code
- 244-6766
-
- Mass(g)
- 6500
-
- Pipe inner diameter(mm)
- 35
-
- Power Supply
- Single-Phase 100 V
-
- Power Consumption(W)
- 1050
-
- Features
- Can throw away trash without getting hands dirty.
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Throw away trash without getting your hands dirty.
· By turning the knob on the top of the main body, the power cord can be wound into the main unit. (JV-5N)
Specifications of JV-5N
-
- Product Type
- Vacuum Cleaner
-
- Application
- Dry Type
-
- Dust collection capacity(L)
- 5.5
-
- Maximum Vacuum Pressure(kpa)
- 17.2
-
- Maximum air flow(m3/min)
- 2.2
-
- Noise value(dB)
- 62
-
- Width(mm)
- 305
-
- Depth(mm)
- 345
-
- Height(mm)
- 395
-
- Filter Shape
- Paper Pack
-
- Trusco Code
- 244-6766
-
- Mass(g)
- 6500
-
- Pipe inner diameter(mm)
- 35
-
- Power Supply
- Single-Phase 100 V
-
- Power Consumption(W)
- 1050
-
- Features
- Can throw away trash without getting hands dirty.
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 31,415.00
฿ 23,504.70
|
CLEANERS(DRY TYPE)
|
1 Piece(s)
|
|
12 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?