Air Vacuum Cleaner (Wet/Dry Type)

Brand :
AQUASYSTEM

Caution

  • The picture shown is for illustration purposes only.
  • Please contact us. If you want more pictures.

Product Description

Classic industrial wet and dry dual use vacuum cleaner employing a pail.
[Features]
· Cleaner type air-based cleaner that powerfully vacuums up refuse.
· The APPQO400/APPQO400G can be used with a compressor of 3 horsepower or higher.
· The APPQO550 can be used with a compressor of 5 horsepower or higher.
· Stainless steel models and rust resistant models are also available.
[Applications]
· Replacement and cleaning of machine tool cutting oil tanks.
· Also powerful for collecting cutting fluid in factories and waste liquid mixed with chips.

Specification

●Dust Collection Capacity(L):18
●Water Absorption(L):80
●Max Air Volume(m3/min):2
●Max Vacuum Pressure(kPa):30
●Noise Level(dB):90
●Explosion proof compliant type 
●With automatic stop function
●Air connection plug: Rc3/8(20PM) with valve 
●Available Viscosity: 3000cP or less
●Hose extendable
●For Open Pails
Viewed Products
Recently Viewed Products
My Components
My Components
0
Cart
Cart
Economy Series
MRO Product

Chat with MISUMI

Chat service is available for any inquiry to MISUMI

Service hours

9:00 - 18:00 (Mon-Sat)

For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).

Noted for use

Chat service is for Corporate customers and limited for Thai language.

Request for Quotation and Place Order is not available on Chat.

Start chat

Air Vacuum Cleaner (Wet/Dry Type) | AQUASYSTEM | MISUMI Thailand