(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Paper Rag (Pop-up Type)

Paper Rag (Pop-up Type)

You can add up to 6 items to the comparison list.
  • Volume Discount

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TPW-255

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    Blue
  • Sheet size(mm)
    235×340
  • Width(mm)
    235
  • Length(m)
    255
  • Trusco Code
    329-5184
  • Weight(g)
    3140/box
  • Specifications
    Pop-up Type
  • Medium size paper roll
    255m
  • Material
    Virgin Pulp / Recycled paper
  • Features
    Medium size paper is a roll type, which can be cut to the necessary length.
  • Features 2
    The hair is less fluffy and does not break easily.
  • Application
    For wiping off oil, solvent, water, dirt and others
  • Application 2
    For Equipment Cleaning and Repair
  • Amount Of Content
    1 Box (1 Rolls)
Part Number
TPW-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 996.00

PAPER CLOTHS SHEET TYPE 1 Piece(s) Available Same day 1 Box (1 Rolls)

Basic Specifications

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    Blue
  • Sheet size(mm)
    235×340
  • Width(mm)
    235
  • Length(m)
    255
  • Trusco Code
    329-5184
  • Weight(g)
    3140/box
  • Specifications
    Pop-up Type
  • Medium size paper roll
    255m
  • Material
    Virgin Pulp / Recycled paper
  • Features
    Medium size paper is a roll type, which can be cut to the necessary length.
  • Features 2
    The hair is less fluffy and does not break easily.
  • Application
    For wiping off oil, solvent, water, dirt and others
  • Application 2
    For Equipment Cleaning and Repair
  • Amount Of Content
    1 Box (1 Rolls)

Product Description

[Features]
· Medium size paper is a roll type, which can be cut to the necessary length.
· The hair is less fluffy and does not break easily.
[Applications]
· For wiping off oil, solvent, water, dirt, etc.
· For equipment cleaning and repair.

Specifications of TPW-255

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    Blue
  • Sheet size(mm)
    235×340
  • Width(mm)
    235
  • Length(m)
    255
  • Trusco Code
    329-5184
  • Weight(g)
    3140/box
  • Specifications
    Pop-up Type
  • Medium size paper roll
    255m
  • Material
    Virgin Pulp / Recycled paper
  • Features
    Medium size paper is a roll type, which can be cut to the necessary length.
  • Features 2
    The hair is less fluffy and does not break easily.
  • Application
    For wiping off oil, solvent, water, dirt and others
  • Application 2
    For Equipment Cleaning and Repair
  • Amount Of Content
    1 Box (1 Rolls)
Part Number
TPW-255
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 996.00

PAPER CLOTHS SHEET TYPE 1 Piece(s) Available Same day 1 Box (1 Rolls)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the middle paper is roll type, it can be cut with the required size.
●There is little fluff and it is hard to break.

Usage

●For wiping off oil, solvent, water, dirt etc.
●For cleaning and maintenance of equipment etc.

Specification

●W x L(mm x m):235 x 255
●Sheet Size(mm):235 x 340
●Q'ty Per Box(roll):1
●Color: Blue
●Perforated Sewing Machine
●1 roll has 750 sheets

Materials

●Virgin Pulp/Recycled Paper