(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Industrial Paper Wipes

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of TB6950

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    340×300
  • Width(mm)
    340
  • Depth(mm)
    -
  • Height(mm)
    -
  • Length(m)
    325
  • Trusco Code
    321-6063
  • Mass
    10200 g/box
  • Features
    It has strong water resistance and absorption power not found in conventional paper rags.
  • Features 2
    Allows easy cleaning up and management.
  • Specifications
    Rolled Type
  • Cloth material details
    Pulp
  • Application
    For wiping off water and oil at the worksite
  • Amount Of Content
    1 Roll
Part Number
TB6950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Fabric Color Sheet size
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Length
(m)
Trusco Code Mass Features Features 2 Specifications Cloth material details Application Amount Of Content

฿ 15,517.00

PAPER CLOTHS ROLL TYPE 1 Piece(s) 1 Day(s) Roll New products White 340×300 340 - - 325 321-6063 10200 g/box It has strong water resistance and absorption power not found in conventional paper rags. Allows easy cleaning up and management. Rolled Type Pulp For wiping off water and oil at the worksite 1 Roll

Basic Specifications

Product Description

[Features]
· Strong water resistance and absorption power not found in conventional paper towels.
· Allows easy cleaning up and management.
[Applications]
· For wiping up water and oil at work sites.

Specifications of TB6950

  • Product Type
    Paper waste
  • Shape
    Roll
  • Fabric
    New products
  • Type
    Dry
  • Color
    White
  • Sheet size(mm)
    340×300
  • Width(mm)
    340
  • Depth(mm)
    -
  • Height(mm)
    -
  • Length(m)
    325
  • Trusco Code
    321-6063
  • Mass
    10200 g/box
  • Features
    It has strong water resistance and absorption power not found in conventional paper rags.
  • Features 2
    Allows easy cleaning up and management.
  • Specifications
    Rolled Type
  • Cloth material details
    Pulp
  • Application
    For wiping off water and oil at the worksite
  • Amount Of Content
    1 Roll
Part Number
TB6950
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Shape Fabric Color Sheet size
(mm)
Width
(mm)
Depth
(mm)
Height
(mm)
Length
(m)
Trusco Code Mass Features Features 2 Specifications Cloth material details Application Amount Of Content

฿ 15,517.00

PAPER CLOTHS ROLL TYPE 1 Piece(s) 1 Day(s) Roll New products White 340×300 340 - - 325 321-6063 10200 g/box It has strong water resistance and absorption power not found in conventional paper rags. Allows easy cleaning up and management. Rolled Type Pulp For wiping off water and oil at the worksite 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Water resistance and absorption performance that conventional paper cloths do not have.
●Cleaning up after using and management is easy.

Usage

●For wiping off water and oil on site, etc.

Specification

●Color: White
●Roll Type
●1110 sheets per roll

Materials

●Pulp