(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
P175 |
P280 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,028.00 |
PAPER CLOTHS | 1 Pack(s) |
1,600 Pieces Per Package |
10 Day(s) | 175 X 400 (2-Fold) | 321-5610 | 7.5/Case | 1 case (100 sheets x 16 bags) | ||
฿ 4,813.76 |
PAPER CLOTHS | 1 Pack(s) |
1,248 Pieces Per Package |
12 Day(s) | 280 x 400 (Folded four times) | 321-5628 | 8.9/Case | 1 case (50 sheets x 24 bags) |
[Features]
· Possesses superior strength that makes it difficult to rip, even when wet.
· The embossed finish enlarges the surface area and increases the absorption speed.
· Uses environmentally-friendly ecological materials.
[Applications]
· For roughly wiping down of mechanical equipment and products.
· For absorbing water, cleaning, straining (water), etc.
· Heavy industry, metal machining, food factories, etc.
Part Number |
---|
P175 |
P280 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet size (mm) |
Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 5,028.00 |
PAPER CLOTHS | 1 Pack(s) |
1,600 Pieces Per Package |
10 Day(s) | 175 X 400 (2-Fold) | 321-5610 | 7.5/Case | 1 case (100 sheets x 16 bags) | ||
฿ 4,813.76 |
PAPER CLOTHS | 1 Pack(s) |
1,248 Pieces Per Package |
12 Day(s) | 280 x 400 (Folded four times) | 321-5628 | 8.9/Case | 1 case (50 sheets x 24 bags) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?