- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Specifications of PL200
-
- Product Type
- Paper waste
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Color
- White
-
- Sheet size(mm)
- 225 x 220 (Pop up)
-
- Trusco Code
- 321-5598
-
- Weight(kg)
- 10.7/Case
-
- Material Details
- Recycled Paper
-
- Features
- A thin low-cost wiper for rough wiping.
-
- Features 2
- 100% recycled paper used.
-
- Application
- To wipe oil which attached to the hands
-
- Amount Of Content
- 1 case (200 sheets x 25 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,984.77
|
PAPER CLOTHS
|
1 Pack(s)
|
5,000 Pieces Per Package
|
|
1 Day(s)
|
1 case (200 sheets x 25 bags) |
Basic Specifications
-
- Product Type
- Paper waste
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Color
- White
-
- Sheet size(mm)
- 225 x 220 (Pop up)
-
- Trusco Code
- 321-5598
-
- Weight(kg)
- 10.7/Case
-
- Material Details
- Recycled Paper
-
- Features
- A thin low-cost wiper for rough wiping.
-
- Features 2
- 100% recycled paper used.
-
- Application
- To wipe oil which attached to the hands
-
- Amount Of Content
- 1 case (200 sheets x 25 bags)
Product Description
[Features]
· Low-cost thin wipes for rough wiping.
· Uses 100% recycled paper.
[Applications]
· For wiping clean oil on hands.
Specifications of PL200
-
- Product Type
- Paper waste
-
- Shape
- Sheet
-
- Fabric
- New products
-
- Type
- Dry
-
- Color
- White
-
- Sheet size(mm)
- 225 x 220 (Pop up)
-
- Trusco Code
- 321-5598
-
- Weight(kg)
- 10.7/Case
-
- Material Details
- Recycled Paper
-
- Features
- A thin low-cost wiper for rough wiping.
-
- Features 2
- 100% recycled paper used.
-
- Application
- To wipe oil which attached to the hands
-
- Amount Of Content
- 1 case (200 sheets x 25 bags)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,984.77
|
PAPER CLOTHS
|
1 Pack(s)
|
5,000 Pieces Per Package
|
|
1 Day(s)
|
1 case (200 sheets x 25 bags) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?