- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
- แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก
Specifications of PR58
-
- Product Type
- Paper waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Main Body
-
- Color
- White
-
- Sheet size(mm)
- 280×380
-
- Width(mm)
- 280
-
- Trusco Code
- 321-5601
-
- Weight(kg)
- 8.8/Case
-
- Specifications
- Floor Stand (FS20) Compatible Product
-
- Paper Tube I.D.
- 3-Inch models
-
- Material Details
- Pulp, bagasse (sugarcane fiber)
-
- Features
- An environmentally-friendly paper made of waste sugarcane fibers.
-
- Features 2
- The cloth retains its strength even when wet. It can be fully used till the end as it does not get torn like a conventional paper wiper while working. Thus, fewer sheets are required for cleaning.
-
- Features 3
- White type complies with Food Sanitation Act of Japan (Japanese Ministry of Health, Labour and Welfare Notice No. 370 / Environmental and Food Health No. 244). Can also be used in food factories, etc. with peace of mind.
-
- Features 4
- Perforated and can be used easily by cutting each single sheet apart.
-
- Application
- Wiping off the waste after repairing or manufacturing work
-
- Application 2
- To drain water from washed ingredients such as fish and vegetables
-
- Amount Of Content
- 1 case (580 sheets x 2 rolls)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,111.00
|
PAPER CLOTHS ROLL TYPE
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
1 case (580 sheets x 2 rolls) |
Basic Specifications
-
- Product Type
- Paper waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Main Body
-
- Color
- White
-
- Sheet size(mm)
- 280×380
-
- Width(mm)
- 280
-
- Trusco Code
- 321-5601
-
- Weight(kg)
- 8.8/Case
-
- Specifications
- Floor Stand (FS20) Compatible Product
-
- Paper Tube I.D.
- 3-Inch models
-
- Material Details
- Pulp, bagasse (sugarcane fiber)
-
- Features
- An environmentally-friendly paper made of waste sugarcane fibers.
-
- Features 2
- The cloth retains its strength even when wet. It can be fully used till the end as it does not get torn like a conventional paper wiper while working. Thus, fewer sheets are required for cleaning.
-
- Features 3
- White type complies with Food Sanitation Act of Japan (Japanese Ministry of Health, Labour and Welfare Notice No. 370 / Environmental and Food Health No. 244). Can also be used in food factories, etc. with peace of mind.
-
- Features 4
- Perforated and can be used easily by cutting each single sheet apart.
-
- Application
- Wiping off the waste after repairing or manufacturing work
-
- Application 2
- To drain water from washed ingredients such as fish and vegetables
-
- Amount Of Content
- 1 case (580 sheets x 2 rolls)
Product Description
[Features]
· Possesses superior strength that makes it difficult to rip, even when wet.
· The embossed finish enlarges the surface area and increases the absorption speed.
· Uses environmentally-friendly ecological materials.
· The perforations make it easy to tear off and use one sheet at a time.
[Applications]
· For roughly wiping down of mechanical equipment and products.
· For removing water from ingredients such as fish or vegetables after washing.
* Use the dedicated floor stand FS20 (sold separately) when using this product.
Specifications of PR58
-
- Product Type
- Paper waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Main Body
-
- Color
- White
-
- Sheet size(mm)
- 280×380
-
- Width(mm)
- 280
-
- Trusco Code
- 321-5601
-
- Weight(kg)
- 8.8/Case
-
- Specifications
- Floor Stand (FS20) Compatible Product
-
- Paper Tube I.D.
- 3-Inch models
-
- Material Details
- Pulp, bagasse (sugarcane fiber)
-
- Features
- An environmentally-friendly paper made of waste sugarcane fibers.
-
- Features 2
- The cloth retains its strength even when wet. It can be fully used till the end as it does not get torn like a conventional paper wiper while working. Thus, fewer sheets are required for cleaning.
-
- Features 3
- White type complies with Food Sanitation Act of Japan (Japanese Ministry of Health, Labour and Welfare Notice No. 370 / Environmental and Food Health No. 244). Can also be used in food factories, etc. with peace of mind.
-
- Features 4
- Perforated and can be used easily by cutting each single sheet apart.
-
- Application
- Wiping off the waste after repairing or manufacturing work
-
- Application 2
- To drain water from washed ingredients such as fish and vegetables
-
- Amount Of Content
- 1 case (580 sheets x 2 rolls)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 5,111.00
|
PAPER CLOTHS ROLL TYPE
|
1 Pack(s)
|
2 Pieces Per Package
|
|
12 Day(s)
|
1 case (580 sheets x 2 rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●With excellent strength, hard to break even if dripped with water.
●The surface area has been increased by embossing and the water absorption speed is improved.
●It comes with perforations and can be easily separated and used one by one.Usage
●Rough cleaning of machine equipment and products.Specification
●W x L(mm x m):265 x 232
●Sheet Size(mm):265 x 400
●Q'ty Per Case:580 Sheets x 2 rolls(1160 sheets)
●Color: White
●Roll Type
●Paper Pipe Inner Diameter: 3 InchMaterials
●Pulp
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?