- แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก
Miracle Wiper Roll Type (Medium-Thick)
Specifications of USR60
-
- Product Type
- Non-woven waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Main Body
-
- Color
- White
-
- Sheet size(mm)
- 280×400
-
- Width(mm)
- 280
-
- Trusco Code
- 322-6794
-
- Weight(kg)
- 5/Case
-
- Specifications
- Floor Stand (FS20) Compatible Product
-
- Outer Diameter
- Approx. 245 mm
-
- Paper Tube I.D.
- 3-Inch models
-
- Material Details
- Cotton
-
- Features
- Uses environmentally friendly genuine 100% cotton manufactured in a process that does not use any adhesives using just water to intertwine cotton fibers.
-
- Features 2
- Impurities do not dissolve, even when wiped with alcohol or solvents.
-
- Application
- For wiping with alcohol or solvents
-
- Application 2
- High Temperature Wiping
-
- Application 3
- Automobile Repair Shops, Food Factories, Semi-Clean Rooms, Etc.
-
- Amount Of Content
- 1 case (370 sheets x 2 rolls)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,237.29
|
PAPER CLOTHS ROLL TYPE
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 case (370 sheets x 2 rolls) |
Basic Specifications
-
- Product Type
- Non-woven waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Main Body
-
- Color
- White
-
- Sheet size(mm)
- 280×400
-
- Width(mm)
- 280
-
- Trusco Code
- 322-6794
-
- Weight(kg)
- 5/Case
-
- Specifications
- Floor Stand (FS20) Compatible Product
-
- Outer Diameter
- Approx. 245 mm
-
- Paper Tube I.D.
- 3-Inch models
-
- Material Details
- Cotton
-
- Features
- Uses environmentally friendly genuine 100% cotton manufactured in a process that does not use any adhesives using just water to intertwine cotton fibers.
-
- Features 2
- Impurities do not dissolve, even when wiped with alcohol or solvents.
-
- Application
- For wiping with alcohol or solvents
-
- Application 2
- High Temperature Wiping
-
- Application 3
- Automobile Repair Shops, Food Factories, Semi-Clean Rooms, Etc.
-
- Amount Of Content
- 1 case (370 sheets x 2 rolls)
Product Description
[Features]
· Does not use any adhesives, and is made from environmentally friendly 100% pure cotton manufactured using only water pressure to entwine the fibers.
· Won't leach impurities, even when soaked in alcohol or solvent.
[Applications]
· Wiping with alcohol or solvent.
· Wiping down high temperature areas / parts.
· Auto-repair shops, food factories, semi-clean rooms, etc.
* Use the dedicated floor stand FS20 (sold separately) when using this product.
Specifications of USR60
-
- Product Type
- Non-woven waste
-
- Shape
- Roll
-
- Fabric
- New products
-
- Type
- Dry
-
- Details Type
- Main Body
-
- Color
- White
-
- Sheet size(mm)
- 280×400
-
- Width(mm)
- 280
-
- Trusco Code
- 322-6794
-
- Weight(kg)
- 5/Case
-
- Specifications
- Floor Stand (FS20) Compatible Product
-
- Outer Diameter
- Approx. 245 mm
-
- Paper Tube I.D.
- 3-Inch models
-
- Material Details
- Cotton
-
- Features
- Uses environmentally friendly genuine 100% cotton manufactured in a process that does not use any adhesives using just water to intertwine cotton fibers.
-
- Features 2
- Impurities do not dissolve, even when wiped with alcohol or solvents.
-
- Application
- For wiping with alcohol or solvents
-
- Application 2
- High Temperature Wiping
-
- Application 3
- Automobile Repair Shops, Food Factories, Semi-Clean Rooms, Etc.
-
- Amount Of Content
- 1 case (370 sheets x 2 rolls)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 6,237.29
|
PAPER CLOTHS ROLL TYPE
|
1 Pack(s)
|
2 Pieces Per Package
|
|
10 Day(s)
|
1 case (370 sheets x 2 rolls) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Manufactured earth-friendly 100% pure cotton is used, the cotton fiber is entwined by water pressure only without using adhesive at all.
●There is no elution of impurities even if alcohol or solvent is included.Usage
●Wiping off with alcohol or solvent.
●Wiping of high temperature area.
●Automobile maintenance factory, food factory, semi-clean room etc.Specification
●W x L(mm x m):280 x 148
●Sheet Size(mm):280 x 400
●Q'ty Per Case:370 Sheets x 2 rolls(740 sheets)
●SPQ(case):1
●Color: White
●Roll Type
●Paper Pipe Inner Diameter: 3 Inch
●Floor Stand(FS20) Compliant Product
●Outer Diameter: Approx. 245 mmMaterials
●Cotton 100% Non Woven Fabric
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?