(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
OA01 |
OA02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,752.77 |
WETWIPERS | 1 Pack(s) |
250 Pieces Per Package |
5 Day(s) | Main Body | 335-7465 | 1.7 / Can | 1 Can (250 Sheets) | ||
฿ 1,405.88 |
WETWIPERS | 1 Pack(s) |
250 Pieces Per Package |
5 Day(s) | Refill | 335-7473 | 1.4/bag | 1 Bag (250 Sheets) |
[Features]
· Avoids the time and hassle of washing out washcloths.
· Contains anti-static agents.
· Uses 100% cotton non-woven fabric.
[Applications]
· Simple cleaning of offices, cleaning meeting tables, conference tables and white boards.
Part Number |
---|
OA01 |
OA02 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Trusco Code | Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,752.77 |
WETWIPERS | 1 Pack(s) |
250 Pieces Per Package |
5 Day(s) | Main Body | 335-7465 | 1.7 / Can | 1 Can (250 Sheets) | ||
฿ 1,405.88 |
WETWIPERS | 1 Pack(s) |
250 Pieces Per Package |
5 Day(s) | Refill | 335-7473 | 1.4/bag | 1 Bag (250 Sheets) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?