(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Elleair Pro-Wipe Soft Super Wiper S 132

Elleair Pro-Wipe Soft Super Wiper S 132

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 703130

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    201×230
  • Specifications
    3 Sheets Layered
  • Trusco Code
    378-3715
  • Individual Packaging Size [H x W x D](mm)
    83×243×115
  • Individual packaging Weight(g)
    305
  • Case Size [H x W x D](mm)
    506×518×357
  • Case Weight(kg)
    11.6
  • Feature 1
    Wipes away stubborn grime with excellent strength, leave no fuzz or paper dust.
  • Feature 2
    With a high water absorbency, this is optimal for wiping up hard to wipe oils or high-viscosity liquids.
  • Material Detail
    Pulp
  • Application 1
    Can be used to clean fine dirt, water droplets clinging to precision machines and test chemicals.
  • Application 2
    Wiping of measurement instruments and glass apparatuses at research laboratories.
  • Amount Of Content
    1 case (132 pcs x 36 packs)
Part Number
703130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,571.43

PAPER CLOTHS 1 Piece(s) 10 Day(s) 1 case (132 pcs x 36 packs)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    201×230
  • Specifications
    3 Sheets Layered
  • Trusco Code
    378-3715
  • Individual Packaging Size [H x W x D](mm)
    83×243×115
  • Individual packaging Weight(g)
    305
  • Case Size [H x W x D](mm)
    506×518×357
  • Case Weight(kg)
    11.6
  • Feature 1
    Wipes away stubborn grime with excellent strength, leave no fuzz or paper dust.
  • Feature 2
    With a high water absorbency, this is optimal for wiping up hard to wipe oils or high-viscosity liquids.
  • Material Detail
    Pulp
  • Application 1
    Can be used to clean fine dirt, water droplets clinging to precision machines and test chemicals.
  • Application 2
    Wiping of measurement instruments and glass apparatuses at research laboratories.
  • Amount Of Content
    1 case (132 pcs x 36 packs)

Product Description

[Features]
· Perfect for wiping down utensils and equipment because it doesn't leave behind much waste fiber.
· Rip-resistant, even when soaked in water or chemicals. Thoroughly removes stubborn dirt such as oil.
[Applications]
· Wiping away water droplets, test agents or fine dirt from precision instruments.
· Wiping down measuring devices and glassware used in research applications.

Specifications of 703130

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    201×230
  • Specifications
    3 Sheets Layered
  • Trusco Code
    378-3715
  • Individual Packaging Size [H x W x D](mm)
    83×243×115
  • Individual packaging Weight(g)
    305
  • Case Size [H x W x D](mm)
    506×518×357
  • Case Weight(kg)
    11.6
  • Feature 1
    Wipes away stubborn grime with excellent strength, leave no fuzz or paper dust.
  • Feature 2
    With a high water absorbency, this is optimal for wiping up hard to wipe oils or high-viscosity liquids.
  • Material Detail
    Pulp
  • Application 1
    Can be used to clean fine dirt, water droplets clinging to precision machines and test chemicals.
  • Application 2
    Wiping of measurement instruments and glass apparatuses at research laboratories.
  • Amount Of Content
    1 case (132 pcs x 36 packs)
Part Number
703130
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,571.43

PAPER CLOTHS 1 Piece(s) 10 Day(s) 1 case (132 pcs x 36 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1