(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Elleair Pro-Wipe Soft Micro Wiper L 150

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 703242

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    600×380
  • Trusco Code
    375-5495
  • Individual Packaging Size [H x W x D](mm)
    102×400×118
  • Individual packaging Weight(g)
    858
  • Case Size [H x W x D](mm)
    318×486×410
  • Case Weight(kg)
    11.2
  • Feature 1
    Wiping capability is good due to smooth sheets like tissue paper: it is a pop-up wiper which can be used with one hand.
  • Feature 2
    Keep the lid on during storage to prevent dust from adhering to the sheet.
  • Material Detail
    Bleached Pulp
  • Application 1
    As it is soft and smooth, it is suitable for wiping glass surfaces, etc.
  • Amount Of Content
    1 case (150 pcs x 12 packs)
Part Number
703242
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,728.89

PAPER CLOTHS 5 Piece(s) 6 Day(s) 1 case (150 pcs x 12 packs)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    600×380
  • Trusco Code
    375-5495
  • Individual Packaging Size [H x W x D](mm)
    102×400×118
  • Individual packaging Weight(g)
    858
  • Case Size [H x W x D](mm)
    318×486×410
  • Case Weight(kg)
    11.2
  • Feature 1
    Wiping capability is good due to smooth sheets like tissue paper: it is a pop-up wiper which can be used with one hand.
  • Feature 2
    Keep the lid on during storage to prevent dust from adhering to the sheet.
  • Material Detail
    Bleached Pulp
  • Application 1
    As it is soft and smooth, it is suitable for wiping glass surfaces, etc.
  • Amount Of Content
    1 case (150 pcs x 12 packs)

Product Description

[Features]
·The large size makes it convenient for wiping large equipment and large amounts of liquid.
·Paper dust does not stick to instruments and equipment, and even fine dirt can be wiped off.
·A pop-up wiper that can be used with one hand and has a smooth sheet like a tissue.
·Covering the sheet during storage prevents dirt and dust from adhering to the sheet.
[Applications]
·For wiping glassware and laboratory equipment.
·Wiping work with both hands.

Specifications of 703242

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    600×380
  • Trusco Code
    375-5495
  • Individual Packaging Size [H x W x D](mm)
    102×400×118
  • Individual packaging Weight(g)
    858
  • Case Size [H x W x D](mm)
    318×486×410
  • Case Weight(kg)
    11.2
  • Feature 1
    Wiping capability is good due to smooth sheets like tissue paper: it is a pop-up wiper which can be used with one hand.
  • Feature 2
    Keep the lid on during storage to prevent dust from adhering to the sheet.
  • Material Detail
    Bleached Pulp
  • Application 1
    As it is soft and smooth, it is suitable for wiping glass surfaces, etc.
  • Amount Of Content
    1 case (150 pcs x 12 packs)
Part Number
703242
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 4,728.89

PAPER CLOTHS 5 Piece(s) 6 Day(s) 1 case (150 pcs x 12 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1