(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
703153 |
703154 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,714.29 |
PAPER CLOTHS | 1 Pack(s) |
15,840 Pieces Per Package |
10 Day(s) | 198×130 | 354-1681 | 55×135×110 | 144 | 350×555×345 | 11 | 1 case (220 sheets x 72 boxes) | ||
฿ 5,289.38 |
PAPER CLOTHS | 1 Pack(s) |
18,000 Pieces Per Package |
10 Day(s) | 198×90 | 354-1690 | 55×105×110 | 115 | 350×455×330 | 8.8 | 1 case (250 sheets x 72 boxes) |
[Features]
· The perfect sheet size for wiping down lab utensils such as beakers and glass cells.
· Thoroughly wipes away everything up to fine dirt while leaving behind few fibers on utensils and equipment.
· Soft and smooth, making it perfect for wiping down the delicate parts of glassware etc.
[Applications]
· Labs and research facilities in business and educational institutions.
· Wiping down delicate utensils such as pipettes and micro-syringes.
· Wiping down beakers, glass cells, etc.
Part Number |
---|
703153 |
703154 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Sheet Size (mm) |
Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 5,714.29 |
PAPER CLOTHS | 1 Pack(s) |
15,840 Pieces Per Package |
10 Day(s) | 198×130 | 354-1681 | 55×135×110 | 144 | 350×555×345 | 11 | 1 case (220 sheets x 72 boxes) | ||
฿ 5,289.38 |
PAPER CLOTHS | 1 Pack(s) |
18,000 Pieces Per Package |
10 Day(s) | 198×90 | 354-1690 | 55×105×110 | 115 | 350×455×330 | 8.8 | 1 case (250 sheets x 72 boxes) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?