(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Elleair Pro-Wipe Soft High Wiper S 150

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 703129

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    198×230
  • Specifications
    Single
  • Trusco Code
    342-8249
  • Individual Packaging Size [H x W x D](mm)
    83×243×115
  • Individual packaging Weight(g)
    267
  • Case Size [H x W x D](mm)
    506×518×357
  • Case Weight(kg)
    10.6
  • Feature 1
    Wipes away stubborn grime with excellent strength, leave no fuzz or paper dust.
  • Material Detail
    Pulp
  • Application 1
    Can be used to clean fine dirt, water droplets clinging to precision machines and test chemicals.
  • Application 2
    Wiping of measurement instruments and glass apparatuses at research laboratories.
  • Amount Of Content
    1 case (150 pcs x 36 packs)
Part Number
703129
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,971.43

PAPER CLOTHS 1 Pack(s)

5,400 Pieces Per Package

1 Day(s) 1 case (150 pcs x 36 packs)

Basic Specifications

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    198×230
  • Specifications
    Single
  • Trusco Code
    342-8249
  • Individual Packaging Size [H x W x D](mm)
    83×243×115
  • Individual packaging Weight(g)
    267
  • Case Size [H x W x D](mm)
    506×518×357
  • Case Weight(kg)
    10.6
  • Feature 1
    Wipes away stubborn grime with excellent strength, leave no fuzz or paper dust.
  • Material Detail
    Pulp
  • Application 1
    Can be used to clean fine dirt, water droplets clinging to precision machines and test chemicals.
  • Application 2
    Wiping of measurement instruments and glass apparatuses at research laboratories.
  • Amount Of Content
    1 case (150 pcs x 36 packs)

Product Description

[Features]
· Its superior strength allows it to wipe away stubborn grime without leaving lint or paper dust.
· Highly water absorbent and ideal for wiping up hard to get oil or high viscosity liquids.
[Applications]
· For wiping away dirt from glassware and precision instruments in laboratories and research facilities.
· For wiping away dirt from medical equipment.

Specifications of 703129

  • Product Model
    Paper Wiper
  • Shape
    Sheet
  • Cloths
    New
  • Type
    Dry
  • Pack Type
    Pop-up
  • Color
    White
  • Sheet Size(mm)
    198×230
  • Specifications
    Single
  • Trusco Code
    342-8249
  • Individual Packaging Size [H x W x D](mm)
    83×243×115
  • Individual packaging Weight(g)
    267
  • Case Size [H x W x D](mm)
    506×518×357
  • Case Weight(kg)
    10.6
  • Feature 1
    Wipes away stubborn grime with excellent strength, leave no fuzz or paper dust.
  • Material Detail
    Pulp
  • Application 1
    Can be used to clean fine dirt, water droplets clinging to precision machines and test chemicals.
  • Application 2
    Wiping of measurement instruments and glass apparatuses at research laboratories.
  • Amount Of Content
    1 case (150 pcs x 36 packs)
Part Number
703129
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 3,971.43

PAPER CLOTHS 1 Pack(s)

5,400 Pieces Per Package

1 Day(s) 1 case (150 pcs x 36 packs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1