(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
703144 |
703145 |
703146 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pack Type | Sheet Size (mm) |
Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Quarto Type | Feature 3 | Feature 4 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,763.81 |
PAPER CLOTHS | 1 Pack(s) |
1,200 Pieces Per Package |
10 Day(s) | Belt Clasp | 405×315 | 327-5540 | 115×206×158 | 496 | 365×660×430 | 13 | 4-Fold | Paper band package that contributes to waste reduction. | - | 1 case (50 sheets x 24 bundles) | ||
฿ 3,971.43 |
PAPER CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
10 Day(s) | Plastic pack | 405×315 | 327-5566 | 115×205×158 | 497 | 370×500×430 | 9.9 | - | A perforated plastic bag that can be unsealed in a sanitary way. | Easy-to-use palm size. | 1 case (50 pcs x 18 packs) | ||
฿ 3,971.43 |
PAPER CLOTHS | 1 Pack(s) |
600 Pieces Per Package |
19 Day(s) | Belt Clasp | 600×380 | 356-4592 | 115×300×190 | 880 | 494×581×311 | 11.3 | 4-Fold | Paper band package that contributes to waste reduction. | Larger size of conventional 4-way folding towel. | 1 case (50 sheets x 12 bundles) |
[Features]
· Excellent strength and absorbency.
· Its unique pin embossed finish thoroughly scrapes away dirt.
· 100% pulp.
[Applications]
· For cleaning hospitals and facilities.
Part Number |
---|
703144 |
703145 |
703146 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Pack Type | Sheet Size (mm) |
Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Quarto Type | Feature 3 | Feature 4 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 4,763.81 |
PAPER CLOTHS | 1 Pack(s) |
1,200 Pieces Per Package |
10 Day(s) | Belt Clasp | 405×315 | 327-5540 | 115×206×158 | 496 | 365×660×430 | 13 | 4-Fold | Paper band package that contributes to waste reduction. | - | 1 case (50 sheets x 24 bundles) | ||
฿ 3,971.43 |
PAPER CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
10 Day(s) | Plastic pack | 405×315 | 327-5566 | 115×205×158 | 497 | 370×500×430 | 9.9 | - | A perforated plastic bag that can be unsealed in a sanitary way. | Easy-to-use palm size. | 1 case (50 pcs x 18 packs) | ||
฿ 3,971.43 |
PAPER CLOTHS | 1 Pack(s) |
600 Pieces Per Package |
19 Day(s) | Belt Clasp | 600×380 | 356-4592 | 115×300×190 | 880 | 494×581×311 | 11.3 | 4-Fold | Paper band package that contributes to waste reduction. | Larger size of conventional 4-way folding towel. | 1 case (50 sheets x 12 bundles) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?