(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
703136 |
703137 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Feature 1 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,183.50 |
PAPER CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
19 Day(s) | Two-ply | 354-1665 | 145×205×140 | 270 | 300×635×440 | 5.7 | Thinner than conventional products, and can handle fine dirt. | 1 case (50 sheets x 18 bundles) | ||
฿ 3,502.23 |
PAPER CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
19 Day(s) | 4 Sheets Layered | 354-1673 | 175×205×140 | 439 | 360×635×440 | 9 | High abrasion resistance, excellent absorbency and drape property. | 1 case (50 sheets x 18 bundles) |
[Features]
· Can also be used for stubborn dirt such as oil and paint.
· Employs a pattern of hexagonal dimples and checkered embossing. Thoroughly scrapes away dirt.
· The paper-band packaging helps to reduce waste.
· Unbleached type, 100% pulp.
[Applications]
· Universal cleaning (wiping away dirt) in general factories.
Part Number |
---|
703136 |
703137 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Specifications | Trusco Code | Individual Packaging Size [H x W x D] (mm) |
Individual packaging Weight (g) |
Case Size [H x W x D] (mm) |
Case Weight (kg) |
Feature 1 | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 3,183.50 |
PAPER CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
19 Day(s) | Two-ply | 354-1665 | 145×205×140 | 270 | 300×635×440 | 5.7 | Thinner than conventional products, and can handle fine dirt. | 1 case (50 sheets x 18 bundles) | ||
฿ 3,502.23 |
PAPER CLOTHS | 1 Pack(s) |
900 Pieces Per Package |
19 Day(s) | 4 Sheets Layered | 354-1673 | 175×205×140 | 439 | 360×635×440 | 9 | High abrasion resistance, excellent absorbency and drape property. | 1 case (50 sheets x 18 bundles) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?