Laminated Cushioning Material (Easy Cutting, 1 Sheet Packaging)

Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Product Description
Laminated cushioning with the unique pliability of polyethylene which will not damage the object.
[Features]
· Foamed polyethylene allows for softness and white thickness of 15 to 60 mm.
· It is packaged per piece, making it ideal for packaging in small quantities.
· It is made of unbreakable foam but can be cut with a cutter.
· High buffer capacity, with excellent thermal insulation performance.
· Can be used as buffer material, cushioning material, core material, or backing material.
[Applications]
· Spacer for the cargo compartment which prevents collapse in the boxes during transportation.
· Cushioning for low-current goods, precisions machinery parts etc.
Features
●The unique flexibility of polyethylene does not hurt the target object.●It is superior in heat retention and cold insulation performance.