(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Turntable for Packaging

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of KPT-550

  • Product Type
    Cushioning Material Related Products
  • Details Type
    Caster-less Rotating Table
  • Body Dimension Frontage(mm)
    550
  • Main Body Dimension Depth(mm)
    550
  • Main Body Dimension Height(mm)
    120
  • Trusco Code
    414-6280
  • Load(g)
    25000
  • Material
    ABS Resin
  • Features
    It makes packaging work more efficient.
  • Mass(g)
    1900
  • Application
    Bubble cushioning material, storage and cutting of roll material for single corrugated cardboard.
  • Amount Of Content
    1 unit
Part Number
KPT-550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,249.00

PACKING STANDS 1 Piece(s) 1 Day(s) 1 unit

Basic Specifications

  • Product Type
    Cushioning Material Related Products
  • Details Type
    Caster-less Rotating Table
  • Body Dimension Frontage(mm)
    550
  • Main Body Dimension Depth(mm)
    550
  • Main Body Dimension Height(mm)
    120
  • Trusco Code
    414-6280
  • Load(g)
    25000
  • Material
    ABS Resin
  • Features
    It makes packaging work more efficient.
  • Mass(g)
    1900
  • Application
    Bubble cushioning material, storage and cutting of roll material for single corrugated cardboard.
  • Amount Of Content
    1 unit

Product Description

[Features]
· The bubble cushioning material can be taken out smoothly as the table can rotate.
· It makes packaging work more efficient.
· Cutter guide makes cutting easier as the blade fits into the groove at about 5 mm.
[Applications]
· Bubble cushioning material, storage and cutting of roll material for single corrugated cardboard.

Specifications of KPT-550

  • Product Type
    Cushioning Material Related Products
  • Details Type
    Caster-less Rotating Table
  • Body Dimension Frontage(mm)
    550
  • Main Body Dimension Depth(mm)
    550
  • Main Body Dimension Height(mm)
    120
  • Trusco Code
    414-6280
  • Load(g)
    25000
  • Material
    ABS Resin
  • Features
    It makes packaging work more efficient.
  • Mass(g)
    1900
  • Application
    Bubble cushioning material, storage and cutting of roll material for single corrugated cardboard.
  • Amount Of Content
    1 unit
Part Number
KPT-550
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 2,249.00

PACKING STANDS 1 Piece(s) 1 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since the table can be rotated, it is possible to smoothly remove the bubble cushioning material.
●Can expect to improve an efficiency of packing work.
●The cutter guide has cutter blades about 5mm in the groove, making it easy to cut.

Usage

●Bubble cushioning materials, storage and cutting work of roll materials of a single cardboard.

Materials

●Rotating Base Main Body: ABS Resin
●Caster Brackets: Steel
●Wheel: Rubber

Warning

●Cannot be used for bubble cushioning materials of paper tube-less.