(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Packaging Producer Cushion Hatty

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of CUSHIONHATTY

  • Product Model
    Cushioning Products
  • Details Model
    Cushion Hatty
  • Body Dimensions Width(mm)
    450
  • Body Dimensions Depth(mm)
    580
  • Body Dimensions Height(mm)
    460
  • Trusco Code
    462-3061
  • Power(V)
    100
  • Power Consumption(KW)
    0.16
  • Mass(g)
    18000
  • Amount Of Content
    1 unit
Part Number
CUSHIONHATTY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 429,873.00

฿ 178,698.21

AIR BUBBLE CUSHION MATERIALS 1 Piece(s) 40 Day(s) 1 unit

Basic Specifications

  • Product Model
    Cushioning Products
  • Details Model
    Cushion Hatty
  • Body Dimensions Width(mm)
    450
  • Body Dimensions Depth(mm)
    580
  • Body Dimensions Height(mm)
    460
  • Trusco Code
    462-3061
  • Power(V)
    100
  • Power Consumption(KW)
    0.16
  • Mass(g)
    18000
  • Amount Of Content
    1 unit

Product Description

[Features]
· Uses a pre-seal film to support high speed production.

[Applications]
· For stuffing gaps in packaging material.
· Ideal for sites where small boxes are packed into larger boxes (manufacturers, distribution centers, etc.)

Specifications of CUSHIONHATTY

  • Product Model
    Cushioning Products
  • Details Model
    Cushion Hatty
  • Body Dimensions Width(mm)
    450
  • Body Dimensions Depth(mm)
    580
  • Body Dimensions Height(mm)
    460
  • Trusco Code
    462-3061
  • Power(V)
    100
  • Power Consumption(KW)
    0.16
  • Mass(g)
    18000
  • Amount Of Content
    1 unit
Part Number
CUSHIONHATTY SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 429,873.00

฿ 178,698.21

AIR BUBBLE CUSHION MATERIALS 1 Piece(s) 40 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Since 100V power supply is used for 1 power, the compressor is unnecessary.
●High speed production is possible by using pre-seal film.

Usage

●Stuff up in the crevice of the packing item
●Optimum for sites where small boxes are packed in large boxes (manufacturers, distribution centers, etc.)

Specification

●Power(V):100
●Electricity Consumption(kW):0.16
●Body Dimension(mm)W x D x H:450 x 580 x 460
●SPQ(piece):1