Mina Form (1 Bundle/100 Sheets)

Brand :
SAKAI_CHEMICAL

Caution

    Product Description

    Foam cushioning material with excellent cushioning properties, heat retention, moisture resistance, buoyancy, and chemical resistance, making it ideal for packaging, etc.
    [Features]
    ·Highly expanded polyethylene sheet.
    ·Soft, white foam with a thickness of 1 mm and 2 mm.
    ·Reasonably sized 300 mm square domestic manufacturer's product.
    ·It is effective in suppressing small scratches caused by vibrations during transportation.
    ·Excellent cushioning, heat retention, moisture resistance, buoyancy, and chemical resistance.
    [Applications]
    ·Ideal for packing small fragile items.
    ·For packing when moving, cushioning material, etc.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Mina Form (1 Bundle/100 Sheets) | SAKAI_CHEMICAL | MISUMI Thailand