(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Sheet Bubble Wrap

Air Sheet Bubble Wrap

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AS136

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    1000
  • Length (m)
    3.6
  • Material
    Polyethylene (PE)
  • Trusco Code
    000-7919
  • Features
    It can be easily cut according to the size of the target object. Small air bubbles provide softness for wrapping.
  • Mass(g)
    300
  • Use
    For packaging and moving. For packaging of machinery, food, etc.
  • Amount Of Content
    1 Roll
Part Number
AS136
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 538.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 1 Roll

Basic Specifications

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    1000
  • Length (m)
    3.6
  • Material
    Polyethylene (PE)
  • Trusco Code
    000-7919
  • Features
    It can be easily cut according to the size of the target object. Small air bubbles provide softness for wrapping.
  • Mass(g)
    300
  • Use
    For packaging and moving. For packaging of machinery, food, etc.
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Excellent waterproof performance and moisture-proofing, with superior heat insulation and heat retention.
· Can be cut easily to fit the size of the target object.
· Small bubbles ensure that wrapping is soft and gentle.
[Applications]
· For moving-related packing.
· For packaging machines, foodstuffs, etc.

Specifications of AS136

  • Product Model
    Bubble Buffer Material
  • Thickness (mm)
    4
  • Width (mm)
    1000
  • Length (m)
    3.6
  • Material
    Polyethylene (PE)
  • Trusco Code
    000-7919
  • Features
    It can be easily cut according to the size of the target object. Small air bubbles provide softness for wrapping.
  • Mass(g)
    300
  • Use
    For packaging and moving. For packaging of machinery, food, etc.
  • Amount Of Content
    1 Roll
Part Number
AS136
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 538.00

CUSHION MATERIALS(AIR BUBBLE 1 Piece(s) 10 Day(s) 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1