Dust Collector Suction Feed for Clean Room

Brand :
KOTOHIRA
Caution
Product Description
Dust collector for cleanroom / optional product
·Suction hood, duct band
Features
●Exhaust clean air through HEPA filter.●There are plenty of useful options such as air volume adjustment, differential pressure gauge, various communication signals, 200V specs.
Usage
●For collecting fine dust generated in clean room etc.●For requires degree of cleanliness, dust and smoke collection in the laboratory.
Specification
●Commodity Name:Suction Hood●SPQ(bag):1
●50/60Hz Dual Purpose
●Filter: HEPA Filter
●Compatible Inlet Diameter: 75mm