Dust Collector for Clean Room

Caution
Product Description
[Features]
·Clean air is exhausted through a HEPA filter.
·Made of stainless steel, it is resistant to rust and the paint will not peel off.
·The activated carbon sheet also collects gaseous components.
·There are many convenient options such as air volume control, differential pressure gauge, various communication signals, and 200 V specifications.
·Compact size, large air volume, high static pressure, and a wide lineup.
[Applications]
·For collection of fine dust generated in clean rooms, food, medicine, and cosmetics factories.
·For research that requires a high level of cleanliness, dust collection in laboratories, and smoke collection.
Features
●Exhaust clean air through HEPA filter.●There are plenty of useful options such as air volume adjustment, differential pressure gauge, various communication signals, 200V specs.
Usage
●For collecting fine dust generated in clean room etc.●For requires degree of cleanliness, dust and smoke collection in the laboratory.
Specification
●Power(V):Single Phase 100●50/60Hz Dual Purpose
●Filter: HEPA Filter