(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cotton shoe cover

Cotton shoe cover

You can add up to 6 items to the comparison list.
  • Sale
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 447.48 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TSC-HL SALE
TSC-HM SALE
TSC-HS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (cm) Compatible Shoe Size
(cm)
Trusco Code Mass
(g)
Features Amount Of Content

฿ 502.00

฿ 346.13

SHOES COVERS 1 Piece(s) Same day 26 to 29 26.5~28.0 258-4913 155 Since it is 100% cotton canvas, it suppresses the generation of static electricity. 1 Pairs

฿ 502.00

฿ 346.13

SHOES COVERS 1 Piece(s) Same day 20–25 24.5~26.5 258-4905 120 Since it is 99% cotton canvas, it suppresses the generation of static electricity. 1 Pairs

฿ 447.48

SHOES COVERS 1 Piece(s) 1 Day(s) 20–25 22.5~24.5 258-4891 115 Since it is 98% cotton canvas, it suppresses the generation of static electricity. 1 Pairs

Basic Specifications

  • Product Type
    Low-top shoe type
  • Anti-Skid
    NA
  • Application
    Prevents contamination at work sites
  • Specifications
    Cotton Canvas No. 6
  • Material
    Cotton Canvas
  • Amount Of Content
    1 Pairs

Product Description

[Features]
· Cotton canvas No. 10 is used on the side and thick cotton canvas No. 6 is used on the bottom, so it has excellent durability.
· Since it is 100% cotton canvas, it suppresses the generation of static electricity.
[Applications]
· Prevents contaminants from entering work sites.

Part Number
TSC-HL SALE
TSC-HM SALE
TSC-HS
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size (cm) Compatible Shoe Size
(cm)
Trusco Code Mass
(g)
Features Amount Of Content

฿ 502.00

฿ 346.13

SHOES COVERS 1 Piece(s) Same day 26 to 29 26.5~28.0 258-4913 155 Since it is 100% cotton canvas, it suppresses the generation of static electricity. 1 Pairs

฿ 502.00

฿ 346.13

SHOES COVERS 1 Piece(s) Same day 20–25 24.5~26.5 258-4905 120 Since it is 99% cotton canvas, it suppresses the generation of static electricity. 1 Pairs

฿ 447.48

SHOES COVERS 1 Piece(s) 1 Day(s) 20–25 22.5~24.5 258-4891 115 Since it is 98% cotton canvas, it suppresses the generation of static electricity. 1 Pairs

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1