(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

DuPont Tyvek Anti-Slip Shoe Cover - Boot Type

DuPont Tyvek Anti-Slip Shoe Cover - Boot Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of TSC-6874

  • Product Type
    Boot Type
  • Anti-Skid
    Available
  • Size (cm)
    30 or More
  • Compatible Shoe Size(cm)
    33.0
  • Notes
    DuPont (TM), Tyvek®, Tychem®, and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Trusco Code
    380-0199
  • Mass(g)
    374
  • Application
    Prevention of Dust Entry at Work Sites
  • Specifications
    Boot Type, Inner Stitching, with Laces, with Slip Stopper
  • Material
    Tyvek® (Polyethylene) Polyurethane (Nonslip Part)
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
TSC-6874
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,626.00

SHOES COVERS 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1 Pack (10 pcs)

Basic Specifications

  • Product Type
    Boot Type
  • Anti-Skid
    Available
  • Size (cm)
    30 or More
  • Compatible Shoe Size(cm)
    33.0
  • Notes
    DuPont (TM), Tyvek®, Tychem®, and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Trusco Code
    380-0199
  • Mass(g)
    374
  • Application
    Prevention of Dust Entry at Work Sites
  • Specifications
    Boot Type, Inner Stitching, with Laces, with Slip Stopper
  • Material
    Tyvek® (Polyethylene) Polyurethane (Nonslip Part)
  • Amount Of Content
    1 Pack (10 pcs)

Product Description

[Features]
·It has 98% high protection against dust particles of 0.5 microns or larger.
[Applications]
·Prevents dust from entering work sites, etc.

Specifications of TSC-6874

  • Product Type
    Boot Type
  • Anti-Skid
    Available
  • Size (cm)
    30 or More
  • Compatible Shoe Size(cm)
    33.0
  • Notes
    DuPont (TM), Tyvek®, Tychem®, and ProShield® are trademarks or registered trademarks of E. I. du Pont de Nemours and Company.
  • Trusco Code
    380-0199
  • Mass(g)
    374
  • Application
    Prevention of Dust Entry at Work Sites
  • Specifications
    Boot Type, Inner Stitching, with Laces, with Slip Stopper
  • Material
    Tyvek® (Polyethylene) Polyurethane (Nonslip Part)
  • Amount Of Content
    1 Pack (10 pcs)
Part Number
TSC-6874
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 2,626.00

SHOES COVERS 1 Pack(s)

10 Pieces Per Package

6 Day(s) 1 Pack (10 pcs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1