(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TSC-6862 |
TSC-6863 |
TSC-6873 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Size (cm) | Compatible Shoe Size (cm) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 853.17 |
SHOES COVERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Low-top shoe type | 26 to 29 | 26.0 | 380-0156 | 108 | Low-top Shoe Type, Concealed Seam | 1 Pack (10 pcs) | ||
฿ 1,076.09 |
SHOES COVERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Low-top shoe type | 30 or More | 33.0 | 380-0164 | 173 | Low-top Shoe Type, Concealed Seam | 1 Pack (10 pcs) | ||
฿ 1,684.20 |
SHOES COVERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Boot Type | 26 to 29 | 26.0 | 336-8394 | 330 | Boot Type, Contains Rubber, with Laces | 1 Pack (10 pcs) |
[Features]
· Boasts a high degree of protection by blocking 98% of dust particles of 0.5 microns or larger in size.
[Applications]
· Keeps out contaminants such as dust in places such as job sites.
Part Number |
---|
TSC-6862 |
TSC-6863 |
TSC-6873 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Product Type | Size (cm) | Compatible Shoe Size (cm) |
Trusco Code | Mass (g) |
Specifications | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 853.17 |
SHOES COVERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Low-top shoe type | 26 to 29 | 26.0 | 380-0156 | 108 | Low-top Shoe Type, Concealed Seam | 1 Pack (10 pcs) | ||
฿ 1,076.09 |
SHOES COVERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Low-top shoe type | 30 or More | 33.0 | 380-0164 | 173 | Low-top Shoe Type, Concealed Seam | 1 Pack (10 pcs) | ||
฿ 1,684.20 |
SHOES COVERS | 1 Pack(s) |
10 Pieces Per Package |
10 Day(s) | Boot Type | 26 to 29 | 26.0 | 336-8394 | 330 | Boot Type, Contains Rubber, with Laces | 1 Pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?