(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Full Body, MG1500

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 6,805.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
MG1500-L
MG1500-M
MG1500-S
MG1500-XL
MG1500-XXL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 176~182 100~108 325-6120 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 170~176 92~100 309-0159 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

65 Day(s) S 164~170 84~92 309-0167 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 182~188 108~116 309-0175 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) XXL 188~194 116~124 309-0183 1 Bag (10 Pairs)

Basic Specifications

  • Standard
    JIS standard product
  • Specifications
    JIS T 8115: 2010 Standard Type 5/6 Compliant Part (for protection against particles and mist). For use and discard.
  • Mass(g)
    1800
  • Use 1
    Asbestos handling work
  • Use 2
    Pharmaceutical, resin processing, wood and metal processing
  • Material Quality
    Polypropylene (PP)
  • Features 1
    Blocks particulate matter and mist.
  • Features 2
    Protection from static electricity is also possible.
  • Features 3
    Unique two-layer structure to keep cool and comfortable.
  • Color
    White
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

[Features]
· Keeps out particulate matter and mist.
· Can also protect against static build-up.
· Features an original 2-layer structure that is both cool and comfortable.
[Applications]
· Working with asbestos.
· Pharmaceutical production, resin plastics processing, wood and metal machining.

Part Number
MG1500-L
MG1500-M
MG1500-S
MG1500-XL
MG1500-XXL
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Dress length
(cm)
Applicable Chest Measurment
(cm)
Trusco Code Amount Of Content

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 176~182 100~108 325-6120 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

1 Day(s) M 170~176 92~100 309-0159 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

65 Day(s) S 164~170 84~92 309-0167 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

12 Day(s) XL 182~188 108~116 309-0175 1 Bag (10 Pairs)

฿ 6,805.00

PROTECTIVE CLOTHES 1 Pack(s)

10 Pieces Per Package

10 Day(s) XXL 188~194 116~124 309-0183 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1