Chemical Protection Clothing, One Piece Dupont TM Tyvek Softwear

Brand :
DUPONT

Caution

    Product Description

    Chemical protective clothing that handles dry dust and maintains the ideal balance between protection, durability and comfort.
    [Features]
    · Employs DuPont Tyvek 100% polyethylene non-woven fabric to achieve a high barrier effect against dry particles.
    · JIS T 8115 compatible product (models 1 and 2 are type 5, 6 compliant; model 3 is type 4, 5, 6 compliant).
    [Applications]
    · Perfect for firefighters (rescue workers), police (dealing with radioactive waste, security), cement production, construction and removing asbestos.
    · Ideal for incinerator demolition (dioxins), cleaning polluted areas, factory inspection, dealing with glass fibers and mineral fibers, etc.
    · Great for fishing industries, cleaning inside factories, lead removal work, maintenance, medical-related work, pharmaceutical production, autopsies and handling dead bodies, and metals.
    · Ideal for spray painting, the petrochemicals industry, printing industry, handling waste materials, veterinarians, the livestock industry, applying agricultural chemicals, food processing, etc.

    Features

    ●Has high protection of 98% against dust of 0.5 microns or more.(the size of the dust in the air is usually 5 to 10 microns. 100% barrier to this level of fine particles)

    Usage

    ●Paint spray work.

    Specification

    ●Color:White
    ●Disposable Type

    Materials

    ●TyvekR(polyethylene)
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat