- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Nonwoven disposable protective equipment (apron)
Specifications of TP-MK
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- Oil Resistant
-
- Garment length (cm)
- 90
-
- Width (cm)
- 68
-
- Color Details
- White
-
- String Length(cm)
- 65
-
- Thickness(mm)
- 0.02
-
- Length of waist cord(cm)
- 70
-
- Trusco Code
- 286-8458
-
- Mass
- 270 g/sheet
-
- Application
- For places where water and oil dirt are handled
-
- Material
- Polypropylene (PP) (Polyethylene (PE) surface coating)
-
- Amount Of Content
- 1 Bag (10 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 719.00
|
APRONS
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
1 Bag (10 Sheets) |
Basic Specifications
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- Oil Resistant
-
- Garment length (cm)
- 90
-
- Width (cm)
- 68
-
- Color Details
- White
-
- String Length(cm)
- 65
-
- Thickness(mm)
- 0.02
-
- Length of waist cord(cm)
- 70
-
- Trusco Code
- 286-8458
-
- Mass
- 270 g/sheet
-
- Application
- For places where water and oil dirt are handled
-
- Material
- Polypropylene (PP) (Polyethylene (PE) surface coating)
-
- Amount Of Content
- 1 Bag (10 Sheets)
Product Description
[Features]
· The surface is coated to prevent permeation of oil, sand, and dust.
· Harmful gases will not be generated even when incinerated.
[Applications]
· For places where water and oil dirt are handled.
Specifications of TP-MK
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- Oil Resistant
-
- Garment length (cm)
- 90
-
- Width (cm)
- 68
-
- Color Details
- White
-
- String Length(cm)
- 65
-
- Thickness(mm)
- 0.02
-
- Length of waist cord(cm)
- 70
-
- Trusco Code
- 286-8458
-
- Mass
- 270 g/sheet
-
- Application
- For places where water and oil dirt are handled
-
- Material
- Polypropylene (PP) (Polyethylene (PE) surface coating)
-
- Amount Of Content
- 1 Bag (10 Sheets)
Part Number |
Name |
Minimum Order Qty. |
Number of pc(s). included in pkg. | Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 719.00
|
APRONS
|
1 Pack(s)
|
10 Pieces Per Package
|
|
Same day
|
1 Bag (10 Sheets) |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Since it is coated on the surface, it prevents penetration of oil, sand, and dust.Usage
●For kitchen work and oil stains.Specification
●Color:White
●Length(cm):90
●Width(cm):68
●Q'ty Per Bag(sheet):10
●SPQ(bag):50
●Waist String Length: 70cm
●Neck String Length: 65cm
●Thickness: 0.02mmMaterials
●Polypropylene(PP) (Polyethylene(PE) Surface coating)
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?