(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Work Apron, Black

Work Apron, Black

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Specifications of TC-MK

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    85
  • Width (cm)
    66
  • Color Details
    Black
  • String Length(cm)
    58
  • Thickness(mm)
    1
  • Trusco Code
    352-4647
  • Mass
    250g
  • Application
    For polishing and deburring
  • Surface Material
    Nylon
  • Inner cotton material
    Foam Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TC-MK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 706.00

APRONS 1 Piece(s) Same day 1 pc.

Basic Specifications

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    85
  • Width (cm)
    66
  • Color Details
    Black
  • String Length(cm)
    58
  • Thickness(mm)
    1
  • Trusco Code
    352-4647
  • Mass
    250g
  • Application
    For polishing and deburring
  • Surface Material
    Nylon
  • Inner cotton material
    Foam Polyethylene (PE)
  • Amount Of Content
    1 pc.

Product Description

An apron with a fluorine treatment and acrylic coating designed to improve water-repellence and dirt resistance.
[Features]
· Nylon fabric (nylon 420d) with foamed polyethylene sheet inserted is used.
· Protects your work clothes from dust, oil, and other contaminants, as well as from abrasion.
· The surface is made of nylon, and the padding is made of a foamed polyethylene (PE).
· Manufactured in China.
[Applications]
· Ideal for polishing and deburring work.

Specifications of TC-MK

  • Product Type
    Apron (with Chestpiece)
  • Specifications
    For work
  • Garment length (cm)
    85
  • Width (cm)
    66
  • Color Details
    Black
  • String Length(cm)
    58
  • Thickness(mm)
    1
  • Trusco Code
    352-4647
  • Mass
    250g
  • Application
    For polishing and deburring
  • Surface Material
    Nylon
  • Inner cotton material
    Foam Polyethylene (PE)
  • Amount Of Content
    1 pc.
Part Number
TC-MK
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 706.00

APRONS 1 Piece(s) Same day 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1