- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Antibacterial Vinylon Apron (Chest Cover)
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color Details |
Trusco Code |
Amount Of Content |
|
฿ 839.23
|
APRONS
|
1 Piece(s)
|
|
Same day
|
Navy |
287-1653 |
1 pc. |
|
฿ 900.00
|
APRONS
|
1 Piece(s)
|
|
10 Day(s)
|
White |
287-1645 |
1 pc. |
Basic Specifications
-
- Product Type
- Apron (with Chestpiece)
-
- Specifications
- Waterproof / Antibacterial
-
- Garment length (cm)
- 105
-
- Width (cm)
- 90
-
- String Length(cm)
- 80 (3 Units)
-
- Thickness(mm)
- 0.38
-
- Mass
- 430g
-
- Application
- Food and seafood processing, etc., water and oil jobs
-
- Material
- Polyvinyl chloride (PVC) (base fabric nylon)
-
- Amount Of Content
- 1 pc.
Product Description
[Features]
· A powerful waterproof apron that's resistant to water and oil.
· Antibacterial deodorizing finish applied.
[Applications]
· Food and seafood processing, etc., water and oil jobs.
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Color Details |
Trusco Code |
Amount Of Content |
|
฿ 839.23
|
APRONS
|
1 Piece(s)
|
|
Same day
|
Navy |
287-1653 |
1 pc. |
|
฿ 900.00
|
APRONS
|
1 Piece(s)
|
|
10 Day(s)
|
White |
287-1645 |
1 pc. |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?